(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A generic caster equipped with traveling performance and load-bearing capacity
Part Number |
---|
LT-40RS-UNF1/2X14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.19 | CASTER | 1 Piece(s) | Available | 3 Day(s) | - | 59 | - | ~35.00 | 25 | Rubber | No | UNF1/2 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part LT-40RS-UNF1/2X14 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.
Part Number |
---|
LT-40BNS-UNF1/2X14 |
LT-40BNS-W3/8X14 |
LT-40RS-M12X14 |
LT-40RS-W3/8X14 |
LT-50BNS-M12X14 |
LT-50BNS-UNF1/2X14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 112.70 | 1 Piece(s) | 8 Day(s) | - | 59 | - | ~35.00 | 30 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | UNF1/2 | 40 | 18 | 50 | Light Load | Yes | None | - | 14 | - | ||
฿ 112.70 | 1 Piece(s) | 8 Day(s) | - | 59 | - | ~35.00 | 30 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | W3/8 | 40 | 18 | 50 | Light Load | Yes | None | - | 14 | - | ||
฿ 217.15 | 1 Piece(s) | Available | 3 Day(s) | - | 59 | - | ~35.00 | 25 | Rubber | No | M12 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | |
฿ 200.96 | 1 Piece(s) | Available | 5 Day(s) | - | 59 | - | ~35.00 | 25 | Rubber | No | W3/8 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | |
฿ 130.79 | 1 Piece(s) | 8 Day(s) | - | 68 | - | ~35.00 | 30 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | M12 | - | 21 | - | Light Load | Yes | None | - | 14 | 1.25 | ||
฿ 130.79 | 1 Piece(s) | 8 Day(s) | - | 68 | - | ~35.00 | 30 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | UNF1/2 | - | 21 | - | Light Load | Yes | None | - | 14 | - |
How can we improve?
How can we improve?