1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LT-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

CASTER

LT-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 112.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A generic caster equipped with traveling performance and load-bearing capacity

Part Number
LT-65RHES-M12X14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

฿ 257.04

CASTER 1 Piece(s) 10 Day(s) --[Antistatic] Electrical Conductivity~35.0030RubberNoM12-2157Light LoadYesNone-141.25

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-65RHES-M12X14 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.

Products with similar specification

Part Number
LT-40RS-M12X14
LT-40RS-UNF1/2X14
LT-40RS-W3/8X14
LT-65RHES-M12X35
LT-65RHES-UNF1/2X14
LT-65RHES-W3/8X14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

฿ 217.15

1 Piece(s) Available 3 Day(s) -59-~35.0025RubberNoM12401750Light LoadPresenceNo-14-

฿ 176.19

1 Piece(s) Available 3 Day(s) -59-~35.0025RubberNoUNF1/2401750Light LoadPresenceNo-14-

฿ 200.96

1 Piece(s) Available 5 Day(s) -59-~35.0025RubberNoW3/8401750Light LoadPresenceNo-14-

฿ 257.04

1 Piece(s) 10 Day(s) --[Antistatic] Electrical Conductivity~35.0030RubberNoM12-2157Light LoadYesNone-351.75

฿ 257.04

1 Piece(s) 10 Day(s) --[Antistatic] Electrical Conductivity~35.0030RubberNoUNF1/2-2157Light LoadYesNone-14-

฿ 257.04

1 Piece(s) 10 Day(s) --[Antistatic] Electrical Conductivity~35.0030RubberNoW3/8-2157Light LoadYesNone-14-