1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J2-S Model Swivel Wheel Plate Type (With Stopper)

J2-S Model Swivel Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 896.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

Features

Wheel material: rubber, steel plate wheels, B included (W)

Wheel material: rubber, steel plate wheels, B included (W)

Wheel material: rubber, nylon wheels, B included (NR)

Wheel material: rubber, nylon wheels, B included (NR)

Nylon, B included (N)

Nylon, B included (N)

Urethane nylon wheels, B included (GU)

Urethane nylon wheels, B included (GU)

Mounting method

Mounting method

Application example (push cart or rolling box pallet)

Application example (push cart or rolling box pallet)

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Tread Diameter
D (mm)
Part NumberWheel Width And MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Mounting Seat
A × B (mm)
Mounting Dimensions
X × Y (mm)
Hole Diameter
P (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
130WJ2-130SRubber (steel plate wheels, B included)160 (163.2)40170102 × 10280 × 80 (75 × 75)11401081,800
NRJ2-130SRubber (nylon wheels, B included)160 (163.2)1,630
NJ2130SNylon (B included)150 (153.0)1,595
CUJ2130SUrethane (nylon wheels, B included)160 (163.2)1,665
150WJ2150SRubber (steel plate wheels, B included)180 (183.6)40190102 × 10280 × 80 (75 × 75)11401151,950
NRJ2-150SRubber (nylon wheels, B included)180 (183.6)1,740
NJ2150SNylon (B included)160 (163.2)1,660
GUJ2-150SUrethane (nylon wheels, B included)180 (183.6)1,700
  • Fixtures: trivalent bright chromate finishing
  • Casters locking only wheel rotation
  • Plate type
  • Single stopper included
  • Double bearings

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
GUJ2-130S
GUJ2-150S
NJ2-130S
NJ2-150S
NRJ2-130S
WJ2-130S
WJ2-150S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Swivel Radius
(mm)

฿ 1,104.00

CASTER 1 Piece(s) 12 Day(s) 170160[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance130108

฿ 1,283.90

CASTER 1 Piece(s) 10 Day(s) 190180[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance150115

฿ 896.02

CASTER 1 Piece(s) 10 Day(s) 170150[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance130108

฿ 1,069.12

CASTER 1 Piece(s) 19 Day(s) 190160[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance150115

฿ 1,458.33

CASTER 1 Piece(s) 50 Day(s) 170160[Others] Nylon Foil RubberNo130108

฿ 1,063.42

CASTER 1 Piece(s) 5 Day(s) 170160RubberNo130108

฿ 1,126.33

CASTER 1 Piece(s) 10 Day(s) 190180RubberNo150115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 75(80)
Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length(mm) 102 Plate Width(mm) 102
Wheel Width(mm) 40 Application Streamlining of Logistics, Hand Truck Load Category Medium Load
Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 Stopper Presence Wheel Bearings Presence