1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Ball Valve Motor Valve MSB Series

Electric Ball Valve  Motor Valve MSB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Water hammering is eliminated using a unique ball opening and closing mechanism. High sealing properties with no burnout when motor locking occurs.

 
Part Number
MSB1-10-[H,​W]-[1,​2]
MSB1-10-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-15-[H,​W]-[1,​2]
MSB1-15-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-20-[H,​W]-[1,​2]
MSB1-20-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-25-[H,​W]-[1,​2]
MSB1-25-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-32-[H,​W]-[1,​2]
MSB1-32-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-32-[H,​W][B,​L,​R,​T,​TB]M-[1,​2]
MSB1-32-[H,​W]M-[1,​2]
MSB1-40-[H,​W]-[1,​2]
MSB1-40-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-40-[H,​W][B,​L,​R,​T,​TB]M-[1,​2]
MSB1-40-[H,​W]M-[1,​2]
MSB1-50-[H,​W]-[1,​2]
MSB1-50-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1-50-[H,​W][B,​L,​R,​T,​TB]M-[1,​2]
MSB1-50-[H,​W]M-[1,​2]
MSB1D-10-[H,​W]-[1,​2]
MSB1D-10-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-15-[H,​W]-[1,​2]
MSB1D-15-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-20-[H,​W]-[1,​2]
MSB1D-20-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-25-[H,​W]-[1,​2]
MSB1D-25-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-32-[H,​W]-[1,​2]
MSB1D-32-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-32-[H,​W][B,​L,​R,​T,​TB]M-[1,​2]
MSB1D-32-[H,​W]M-[1,​2]
MSB1D-40-[H,​W]-[1,​2]
MSB1D-40-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-40-[H,​W][B,​L,​R,​T,​TB]M-[1,​2]
MSB1D-40-[H,​W]M-[1,​2]
MSB1D-50-[H,​W]-[1,​2]
MSB1D-50-[H,​W][B,​L,​R,​T,​TB]-[1,​2]
MSB1D-50-[H,​W][B,​L,​R,​T,​TB]M-[1,​2]
MSB1D-50-[H,​W]M-[1,​2]
MSB1DF-15-H-[1,​2]
MSB1DF-15-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1DF-20-H-[1,​2]
MSB1DF-20-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1DF-25-H-[1,​2]
MSB1DF-25-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1DF-25-H[B,​L,​R,​T,​TB]M-[1,​2]
MSB1DF-25-HM-[1,​2]
MSB1DF-32-H-[1,​2]
MSB1DF-32-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1DF-32-H[B,​L,​R,​T,​TB]M-[1,​2]
MSB1DF-32-HM-[1,​2]
MSB1DF-40-H-[1,​2]
MSB1DF-40-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1DF-40-H[B,​L,​R,​T,​TB]M-[1,​2]
MSB1DF-40-HM-[1,​2]
MSB1F-15-H-[1,​2]
MSB1F-15-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1F-20-H-[1,​2]
MSB1F-20-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1F-25-H-[1,​2]
MSB1F-25-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1F-25-H[B,​L,​R,​T,​TB]M-[1,​2]
MSB1F-25-HM-[1,​2]
MSB1F-32-H-[1,​2]
MSB1F-32-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1F-32-H[B,​L,​R,​T,​TB]M-[1,​2]
MSB1F-32-HM-[1,​2]
MSB1F-40-H-[1,​2]
MSB1F-40-H[B,​L,​R,​T,​TB]-[1,​2]
MSB1F-40-H[B,​L,​R,​T,​TB]M-[1,​2]
MSB1F-40-HM-[1,​2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Ball Valve Type Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Manual Specifications Other Options Voltage

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/8B3/8B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/8B3/8B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1B1B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1B1B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6NAStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6NAStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6With ManualStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6With ManualStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6NAStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6NAStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6With ManualStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6With ManualStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5NAStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5NAStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5With ManualStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5With ManualStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/8B3/8B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/8B3/8B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1B1B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1B1B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6NAWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6NAWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6With ManualWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/4B1 1/4B0~1640~0.6With ManualWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6NAWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6NAWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6With ManualWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore1 1/2B1 1/2B0~1640~0.6With ManualWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5NAWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5NAWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5With ManualWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 10 Day(s) Bronze / Stainless SteelStandard bore2B2B0~1580~0.5With ManualWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)With Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6NAWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6NAWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6With ManualWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6With ManualWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6NAWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6NAWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6With ManualWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6With ManualWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5NAWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5NAWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5With ManualWith Relay3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5With ManualWith Relay5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1/2B1/2B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore3/4B3/4B0~1640~0.6Standard Equipment (Rc3/8 to 3/4 Full Bore, Rc1/2 to 1 Standard Bore Only)Standard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6NAStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6NAStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6With ManualStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1B1B0~1640~0.6With ManualStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6NAStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6NAStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6With ManualStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/4B1 1/4B0~1640~0.6With ManualStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5NAStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5NAStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5With ManualStandard3-core cable, round terminal box provided / With Round Type Terminal Box with Lamp (Lit When Closed, 3 Contacts) / With Round Type Terminal Box with Lamp (Lit When Open, 3 Contacts) / 3-Core Cable, 0.75 mm2 (No Signal Extraction) / With Round Terminal Box (5 Contacts)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

-

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s) BronzeFull Bore1 1/2B1 1/2B0~1580~0.5With ManualStandard5-core cable, 0.5 mm2 (with signal extraction line)100 VAC (50/60 Hz) / 200 VAC2 (50/60 Hz)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Water / Steam Supply Side, Connection Type Rc
Control Side, Connection Type Rc Operation Method Electric