1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum disk handle _HDA/HDB

Aluminum disk handle _HDA/HDB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 491.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Standard model disc handle. [Materials]·AC8A.

 
Part Number
HDA-80
HDA-100
HDA-125
HDA-160
HDA-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Grip Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)

฿ 505.43

ALUMINUM DISK HANDWHEEL 1 Piece(s) 5 Day(s) 1082No (With Grip Mounting Hole)3126

฿ 595.02

ALUMINUM DISK HANDWHEEL 1 Piece(s) 8 Day(s) 10103No (With Grip Mounting Hole)3828

฿ 828.36

ALUMINUM DISK HANDWHEEL 1 Piece(s) 8 Day(s) 10128No (With Grip Mounting Hole)4331

฿ 1,364.93

ALUMINUM DISK HANDWHEEL 1 Piece(s) 8 Day(s) 10164No (With Grip Mounting Hole)5136

฿ 2,002.71

ALUMINUM DISK HANDWHEEL 1 Piece(s) 8 Day(s) 10204No (With Grip Mounting Hole)5742

Loading...

  1. 1

Basic Information

Handwheel Type Solid Handle, Material AC8A Mounting Section, Hole Machining No
Handle, Surface Shot Blasted