1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Less Shaped Super Rodless Cylinder SRL3 Series (Part Number)

Rod Less Shaped Super Rodless Cylinder SRL3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High loads and long lifespan. A rodless cylinder capable of operating at high speeds. Multiple products variations available, ranging from ø12 to ø100.
[Features]
· Flat cylinder: The piston is flat, with a structure that allows the load to be received by the piston. Excellent load capacity and equipped with a rotation stop mechanism.
· Sealing belt: The seal section is straight, improving sealing performance.
· Equipped as standard with magnet: This allows the standard type to be equipped with a switch without further modifications required.
· Uses piston sealing for high-speeds: Uses piston sealing that is able to withstands high-speeds.
· Common ports: A common port (single-direction piping) or standard port (dual-direction piping) can be selected as needed to match the installation location. Can be used to reduce the size of devices.

Part Number
SRL3-00-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-00-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-00-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB1-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB1-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB1-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB1-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB1-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-G-LB-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-00-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB1-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB1-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB1-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB1-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB1-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-GQ-LB-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB1-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB1-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB1-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB1-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB1-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-LB-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-40[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-50[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-63[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-80[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-00-100[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-LB1-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-LB1-16[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-LB1-20[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-LB1-25[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-LB1-32[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
SRL3-Q-LB-12[B,​L,​N,​R]-[200,​300,​400,​500,​600,​700,​800,​900,​1000]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Min. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Specifications Bracket Cushion Piping Screw Type

-

RODLESS TYPE 1 Piece(s) 23 Day(s) 200 ~ 10008112Without a guide29330.21.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.6M5PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816Without a guide32370.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100010020Without a guide38420.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100012225Without a guide48530.117 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100013432Without a guide56570.136 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100014840Without a guide68670.177 (when 54 C Metal Fitting)23 (when 11.5 C Metal Fitting)26Rc1/4PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100016863Without a guide102950.05275 (when 193 C Metal Fitting)52 (when 26 C Metal Fitting)76Rc3/8PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 100022880Without a guide1481300.0546070100Rc1/2PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100Without a guide1701500.0575095130Rc1/2PrototypeNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112[Sliding Guide] Resin Guide29330.251.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.4M5Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816[Sliding Guide] Resin Guide32370.255 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)0.6M5Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020[Sliding Guide] Resin Guide38420.2510 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)1Rc1/8Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225[Sliding Guide] Resin Guide48530.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)2Rc1/8Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432[Sliding Guide] Resin Guide56570.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)4Rc1/4Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100014840[Sliding Guide] Resin Guide68670.154118 (when 11.5 C Metal Fitting)5Rc1/4Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100015250[Sliding Guide] Resin Guide80820.17632 (when 16 C Metal Fitting)9Rc3/8Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100016863[Sliding Guide] Resin Guide102950.19851 (when 26 C Metal Fitting)12Rc3/8Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 100022880[Sliding Guide] Resin Guide1481300.13517037Rc1/2Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100[Sliding Guide] Resin Guide1701500.13869542Rc1/2Resin Guide IncludedNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112[Sliding Guide] Resin Guide29390.251.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.4M5Resin Guide IncludedFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816[Sliding Guide] Resin Guide32430.255 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)0.6M5Resin Guide IncludedFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020[Sliding Guide] Resin Guide38500.2510 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)1Rc1/8Resin Guide IncludedFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225[Sliding Guide] Resin Guide48630.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)2Rc1/8Resin Guide IncludedFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432[Sliding Guide] Resin Guide56670.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)4Rc1/4Resin Guide IncludedFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112[Sliding Guide] Resin Guide29330.251.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.4M5Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816[Sliding Guide] Resin Guide32370.255 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)0.6M5Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020[Sliding Guide] Resin Guide38420.2510 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)1Rc1/8Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225[Sliding Guide] Resin Guide48530.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)2Rc1/8Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432[Sliding Guide] Resin Guide56570.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)4Rc1/4Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100014840[Sliding Guide] Resin Guide68670.154118 (when 11.5 C Metal Fitting)5Rc1/4Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100015250[Sliding Guide] Resin Guide80820.17632 (when 16 C Metal Fitting)9Rc3/8Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100016863[Sliding Guide] Resin Guide102950.19851 (when 26 C Metal Fitting)12Rc3/8Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 100022880[Sliding Guide] Resin Guide1481300.13517037Rc1/2Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100[Sliding Guide] Resin Guide1701500.13869542Rc1/2Resin Guide IncludedFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112[Sliding Guide] Resin Guide29330.251.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.4M5Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816[Sliding Guide] Resin Guide32370.255 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)0.6M5Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020[Sliding Guide] Resin Guide38420.2510 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)1Rc1/8Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225[Sliding Guide] Resin Guide48530.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)2Rc1/8Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432[Sliding Guide] Resin Guide56570.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)4Rc1/4Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100014840[Sliding Guide] Resin Guide68670.154118 (when 11.5 C Metal Fitting)5Rc1/4Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100015250[Sliding Guide] Resin Guide80820.17632 (when 16 C Metal Fitting)9Rc3/8Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100016863[Sliding Guide] Resin Guide102950.19851 (when 26 C Metal Fitting)12Rc3/8Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 100022880[Sliding Guide] Resin Guide1481300.13517037Rc1/2Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100[Sliding Guide] Resin Guide1701500.13869542Rc1/2Resin Guide, with Fall Prevention FunctionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112[Sliding Guide] Resin Guide29390.251.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.4M5Resin Guide, with Fall Prevention FunctionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816[Sliding Guide] Resin Guide32430.255 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)0.6M5Resin Guide, with Fall Prevention FunctionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020[Sliding Guide] Resin Guide38500.2510 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)1Rc1/8Resin Guide, with Fall Prevention FunctionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225[Sliding Guide] Resin Guide48630.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)2Rc1/8Resin Guide, with Fall Prevention FunctionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432[Sliding Guide] Resin Guide56670.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)4Rc1/4Resin Guide, with Fall Prevention FunctionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112[Sliding Guide] Resin Guide29330.251.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.4M5Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816[Sliding Guide] Resin Guide32370.255 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)0.6M5Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020[Sliding Guide] Resin Guide38420.2510 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)1Rc1/8Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225[Sliding Guide] Resin Guide48530.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)2Rc1/8Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432[Sliding Guide] Resin Guide56570.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)4Rc1/4Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100014840[Sliding Guide] Resin Guide68670.154118 (when 11.5 C Metal Fitting)5Rc1/4Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100015250[Sliding Guide] Resin Guide80820.17632 (when 16 C Metal Fitting)9Rc3/8Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100016863[Sliding Guide] Resin Guide102950.19851 (when 26 C Metal Fitting)12Rc3/8Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100022880[Sliding Guide] Resin Guide1481300.13517037Rc1/2Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100[Sliding Guide] Resin Guide1701500.13869542Rc1/2Resin Guide, with Fall Prevention FunctionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112Without a guide29390.21.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.6M5PrototypeFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 13 Day(s) 200 ~ 10008816Without a guide32430.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5PrototypeFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020Without a guide38500.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8PrototypeFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225Without a guide48630.117 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8PrototypeFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100013432Without a guide56670.136 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4PrototypeFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 13 Day(s) 200 ~ 10008112Without a guide29330.21.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.6M5PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816Without a guide32370.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100010020Without a guide38420.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100012225Without a guide48530.117 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 18 Day(s) 200 ~ 100013432Without a guide56570.136 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 16 Day(s) 200 ~ 100014840Without a guide68670.177 (when 54 C Metal Fitting)23 (when 11.5 C Metal Fitting)26Rc1/4PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100015250Without a guide80820.05154 (when 108 C Metal Fitting)32 (when 16 C Metal Fitting)42Rc3/8PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100016863Without a guide102950.05275 (when 193 C Metal Fitting)52 (when 26 C Metal Fitting)76Rc3/8PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 100022880Without a guide1481300.0546070100Rc1/2PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100Without a guide1701500.0575095130Rc1/2PrototypeFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112Without a guide29330.21.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.6M5With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816Without a guide32370.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020Without a guide38420.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225Without a guide48530.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432Without a guide56570.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100014840Without a guide68670.1577 (when 54 C Metal Fitting)23 (when 11.5 C Metal Fitting)26Rc1/4With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100015250Without a guide80820.1154 (when 108 C Metal Fitting)32 (when 16 C Metal Fitting)42Rc3/8With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100016863Without a guide102950.1275 (when 193 C Metal Fitting)52 (when 26 C Metal Fitting)76Rc3/8With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 100022880Without a guide1481300.146070100Rc1/2With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 32 Day(s) 200 ~ 1000238100Without a guide1701500.175095130Rc1/2With fall prevention functionNoL Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112Without a guide29390.21.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.6M5With fall prevention functionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008816Without a guide32430.25 (when 3.5 C Metal Fitting)1 (when 0.5 C Metal Fitting)1M5With fall prevention functionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100010020Without a guide38500.210 (when 7 C Metal Fitting)1.5 (when 0.7 C Metal Fitting)3Rc1/8With fall prevention functionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100012225Without a guide48630.1517 (when 12 C Metal Fitting)5 (when 2.5 C Metal Fitting)10Rc1/8With fall prevention functionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 100013432Without a guide56670.1536 (when 25 C Metal Fitting)10 (when 5 C Metal Fitting)21Rc1/4With fall prevention functionFoot Brackets (Bottom)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

-

RODLESS TYPE 1 Piece(s) 25 Day(s) 200 ~ 10008112Without a guide29330.21.5 (when 1 C Metal Fitting)0.6 (when 0.3 C Metal Fitting)0.6M5With fall prevention functionFoot Brackets (Side)L Side, Cushion Included / NA / R Side, Cushion Included / With Cushions on Both SidesRc Screws

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Alumite Operating Speed(mm/s) 50::2000
Max. Operating Pressure(MPa) 0.7