1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clutch Mechanism_HCM (HCM-1XC12)

CLUTCH MECHANISM

Clutch Mechanism_HCM (HCM-1XC12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached to a handle or other mechanical parts.
· Precise serrations make clamping and unclamping of the clutch extremely smooth. And, the product is reliable.
· Uses needle bearings. Moreover, the bearing sliding surface has been heat-treated and polished. Excellent durability even if used at high speed.
· The grease inlet of bearing is machined. Grease nipple is also attached.
· HCH aluminum disc handle with a built-in clutch mechanism is also standardized.

 
Part Number
HCM-1XC12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRound hole diameter
(Ø)

฿ 7,437.98

CLUTCH MECHANISM 1 Piece(s) 8 Day(s) 1012

Loading...

  1. 1

Basic Information

Handwheel Type Related Components Mounting Section, Hole Machining Round hole (through hole) Grip No (No Grip Mounting Hole)

Please check the type/dimensions/specifications of the part HCM-1XC12 in the Clutch Mechanism_HCM series.

Products with similar specification

Part Number
HCM-2XC14
HCM-3XC18
HCM-4XC22
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRound hole diameter
(Ø)

฿ 9,454.00

1 Piece(s) 8 Day(s) 1014

฿ 10,193.60

1 Piece(s) 8 Day(s) 1018

฿ 11,314.40

1 Piece(s) 8 Day(s) 1022