1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CP Rack Pinion p5 S45C Type

CP Rack Pinion p5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 630.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP5.0 CP rack use pinion gear. Amount of movement per rotation is a millimeter integer. Choose from 15 to 30 teeth. Material S45C.

Part Number
SP5S-15
SP5S-20
SP5S-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)

฿ 630.62

SPUR GEARS 1 Piece(s) 6 Day(s) 10815

฿ 704.77

SPUR GEARS 1 Piece(s) 5 Day(s) 101020

฿ 867.58

SPUR GEARS 1 Piece(s) 5 Day(s) 101024

Loading...

  1. 1

Basic Information

Gear Shape Shape B Module 1.5915 Tooth Width B(mm) 16
Material Steel Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Shaft Bore Tolerance H7 Accuracy(Old JIS) Class 8 Shaft Bore Config. Round hole
Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole lathed finish Pilot Hole Product, Completed Product Pilot Hole Product
Material (Details) S45C Shape (details) B1