(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight, compact, 2- /3-port direct acting electromagnetic vacuum valve.
[Features]
·A series of vacuum and positive pressure combined types that enables forced release or vacuum break is available as well
·With full of various functions of 2- / 3-port valves by adopting an external pilot method
·It demonstrates versatility in spite of its compact body
·NC (normally closed) / NO (normally open) shared 2- / 3-port valve that is not restricted by piping port position and flow direction
·It can be used not only in vacuum but also in combination with positive pressure, and can be used as a valve for vacuum break and forced release
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Dimensional drawing of 182E1 and V182E1
Items | Basic Form | For positive pressure | For vacuum |
---|---|---|---|
Direct piping / F, FE type manifold | 182E1 | V182E1 | |
A type manifold | A182E1 | AV182E1 | |
Operating fluid | Air | ||
Operating method | External pilot type | ||
Flow characteristics | Sonic conductance C dm^3/ (s · bar) | 2.04 | |
Effective cross-sectional area [Cv value] mm^2 | 10.2 [0.57] | ||
Piping connection diameter | Main | Rc1/8 | |
Pilot | M5 × 0.8 | ||
Lubrication | Not required | ||
Operating pressure range (MPa) | Main | 0 to 0.7 | -100 kPa to 0.15 |
Pilot | 0.2 to 0.7 | ||
Guaranteed pressure resistance MPa | 1.05 | ||
Response time ON/OFF ms | 12 V DC, 24 V DC | 15 or less / 25 or less | |
100 V AC, 200 V AC | 15 or less / 15 or less | ||
Maximum operating frequency: Hz | 5 | ||
Operating temperature range (ambient and operating fluid) °C | +5 to +50 | ||
Impact resistance m/s^2 | 1,373.0 (Axial direction 294.2) | ||
Mounting Direction | Free |
*1: The value of sonic conductance is a calculated value, not an actual measurement value
Note 2: Value at air pressure 0.5 MPa
Electrical specifications
Items | Rated voltage | ||||||
---|---|---|---|---|---|---|---|
12 V DC | 24 V DC | 100 V AC | 200 V AC | ||||
Method | Built-in fly-wheel diode for surge prevention | Shading method | |||||
Operating Voltage Range: V | 10.8 to 13.2 (12±10%) | 21.6 to 26.4 (24±10%) | 90 to 132 [100 (-10 to +32)%] | 180 to 264 [200 (-10 to +32)%] | |||
Current (When rated voltage is applied) | Frequency Hz | — | — | 50 | 60 | 50 | 60 |
Starting mA (r.m.s) | — | — | 36 | 32 | 18 | 16 | |
Excitation mA (r.m.s) | 130 (1.6W) [140 (1.7 W) for the type with LED indicator] | 65 (1.6W) [75 (1.8 W) for the type with LED indicator] | 24 | 20 | 12 | 10 | |
Allowable circuit leakage current value mA | 8 | 4 | 4 | 2 | |||
Insulation resistance MΩ | 100 or More | ||||||
Connection method and lead length | Standard | Grommet type: 300 mm | |||||
Option | Plug connector type: 300 mm | ||||||
Lead Wire Color | Brown (+) Black (-) | Red (+) Black (-) | Yellow | White | |||
LED indicator (optional) color | Red | Yellow | Green | ||||
Surge Protection (Standard Equipment) | Fly-Wheel Diode | Varistor |
Solenoid valve weight
Basic Form | Weight |
---|---|
182E1 | 105 |
A182E1 | 115 |
V182E1 | 105 |
AV182E1 | 115 |
Manifold weight
Manifold Type | Weight calculation formula for each serial number (n = serial number) | Block plate |
---|---|---|
182M□F | (42 × n) +40 | 19 |
182M□FE | (60 × n) +70 | 30 |
182M□A | (120 × n) +120 | 30 |
For positive pressure, stable switching from low pressure to high pressure (0 to 0.7 MPa) is possible.
Since there are no restrictions on the piping port position and flow direction, it can be used as a 2- / 3-port valve shared for NC (normally closed) and NO (normally open), as well as a selector valve (2-pressure switching valve) or divider valve (distribution valve).
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
V182E1-PLL DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,545.83 | STANDARD TYPE VALVE | 1 Piece(s) | 13 Day(s) |
Loading...
Type | Electromagnetic Vacuum Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 3-port valve | Solenoid Type | Single | Switching Type | 2-position Normally Closed |
Driving Type | External pilot type | Effective Sectional Area(mm2) | 10.2 | Pipe Port Type | Rc |
Plumbing Thread Nominal | 1/8 | Voltage | DC24V | Seal Type | Elastic Seal |
Sonic Speed Conductance | 2.04 | CV Value | 0.57 | Specifications | Standard |
LED Indicator | None | Wiring | L Connector With LED Indicator | Manual button | Non-locking type |
Please check the type/dimensions/specifications of the part V182E1-PLL DC24V in the Control Equipment Standard Electromagnetic Valve 182 Series Vacuum Compatible series.
How can we improve?
How can we improve?