1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Control Equipment Direct Acting Type, 100 Series (Part Number)

DIRECT ACTING VALVE

Control Equipment Direct Acting Type, 100 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,383.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

2-, 3-, 5-port solenoid valve.
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ An almighty direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Ideal for drive control of cylinders with ø20 to ø50 (cylinder diameter of 20 to 50 mm) and actuators with low pressure specifications
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries

 
Part Number
A100-4E2-39 AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Mounting Base Speed controller Muffler LED Indicator

฿ 5,798.34

DIRECT ACTING VALVE 1 Piece(s) 12 Day(s) -Unit for manifold mounted5-port valveManifold baseDouble2-position exhaustSelf-holdingAC20020 to 50Subbase Plumbing0.170.2 to 0.7DIN type connector-N/ANo mounting baseNo speed controllerNo mufflerNo LED indicator

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Specifications Standard / Oil-Free Pipe Port Type Rc
Plumbing Thread Nominal 1/8 Driving Type Linear Motion Type spool Seal Type Soft seal
Switching Type, Dual 3-Port Valve Non-Locking Other specifications Standard

Please check the type/dimensions/specifications of the part A100-4E2-39 AC200V in the Control Equipment Direct Acting Type, 100 Series series.

Products with similar specification

Part Number
100-4E1 AC100V
100-4E1 AC200V
100-4E1 DC24V
100-4E1-21 AC100V
100-4E1-21-39-70 DC24V
100-4E1-21-LF-SR DC24V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Mounting Base Speed controller Muffler LED Indicator

฿ 3,423.02

1 Piece(s) 3 Day(s) -Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)AC100V20 to 50Direct piping0.190 to 0.9Grommet type-N/ANo mounting baseNo speed controllerNo mufflerNo LED indicator

฿ 3,251.50

1 Piece(s) 3 Day(s) 10Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)AC20020 to 50Direct piping0.190 to 0.9Grommet type-N/ANo mounting baseNo speed controllerNo mufflerNo LED indicator

฿ 3,693.41

1 Piece(s) Same day -Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24V20 to 50Direct piping0.190 to 0.9Grommet type-N/ANo mounting baseNo speed controllerNo mufflerNo LED indicator

฿ 3,530.09

1 Piece(s) 3 Day(s) -Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)AC100V20 to 50Direct piping0.190 to 0.9Grommet type-N/AWith mounting baseNo speed controllerNo mufflerNo LED indicator

฿ 4,618.56

1 Piece(s) 12 Day(s) -Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24V20 to 50Direct piping0.190 to 0.9DIN type connector-N/AWith mounting baseWith speed controllerNo mufflerNo LED indicator

฿ 4,158.98

1 Piece(s) 3 Day(s) -Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24V20 to 50Direct piping0.190 to 0.9Grommet type-AvailableWith mounting baseNo speed controllerNo mufflerWith LED indicator