(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2-, 3-, 5-port solenoid valve.
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ An almighty direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Ideal for drive control of cylinders with ø20 to ø50 (cylinder diameter of 20 to 50 mm) and actuators with low pressure specifications
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Part Number |
---|
100-4E2-75 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Manual Switch (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Wiring Type | Voltage | Fly-wheel diodes | Mounting Base | Speed controller | Muffler | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,712.13 | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | N/A | No mounting base | No speed controller | With muffler | No LED indicator |
Loading...
Type | Electromagnetic Valve | Specifications | Standard / Oil-Free | Pipe Port Type | Rc |
---|---|---|---|---|---|
Plumbing Thread Nominal | 1/8 | Driving Type | Linear Motion Type spool | Seal Type | Soft seal |
Switching Type, Dual 3-Port Valve | Non-Locking | Other specifications | Standard |
Please check the type/dimensions/specifications of the part 100-4E2-75 DC24V in the Control Equipment Direct Acting Type, 100 Series series.
Part Number |
---|
100-4E1-21 AC100V |
100-4E1-21-39-70 DC24V |
100-4E1-21-LF-SR DC24V |
100-4E2-75-LF DC24V |
100-4E2-75-LF-SR DC24V |
100-4E2-75-SR DC24V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Manual Switch (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Wiring Type | Voltage | Fly-wheel diodes | Mounting Base | Speed controller | Muffler | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,530.09 | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | AC100V | 20 to 50 | Direct piping | 0.19 | 0 to 0.9 | Grommet type | - | N/A | With mounting base | No speed controller | No muffler | No LED indicator | ||
฿ 4,618.56 | 1 Piece(s) | 12 Day(s) | - | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | 20 to 50 | Direct piping | 0.19 | 0 to 0.9 | DIN type connector | - | N/A | With mounting base | With speed controller | No muffler | No LED indicator | ||
฿ 4,158.98 | 1 Piece(s) | 3 Day(s) | - | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | 20 to 50 | Direct piping | 0.19 | 0 to 0.9 | Grommet type | - | Available | With mounting base | No speed controller | No muffler | With LED indicator | ||
฿ 6,244.27 | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | N/A | No mounting base | No speed controller | With muffler | With LED indicator | ||
฿ 6,486.15 | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | Available | No mounting base | No speed controller | With muffler | With LED indicator | ||
฿ 5,954.01 | 1 Piece(s) | 10 Day(s) | - | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | Available | No mounting base | No speed controller | With muffler | No LED indicator |
How can we improve?
How can we improve?