(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard pneumatic solenoid valve of square / direct acting.
[Features]
·Reliable control of ø6 to 25 (6 to 25 mm in diameter) air cylinders
·It has fine internal structure and usability, which makes it highly reliable and durable
·A standard solenoid valve of for direct acting that responds to the demand of "reliable operation" with ease of use and flexibility
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Dimensional drawing of 050E1
Dimensional drawing of 050E1
Dimensional drawing of 050E1
Dimensional drawing of 050E1
Dimensional drawing of 050-4E1
Dimensional drawing of 050-4E1
Dimensional drawing of 050-4E1
Dimensional drawing of 050-4E1
Basic form and valve function
Item | Basic Form | ||||
---|---|---|---|---|---|
Standard type | Low-Current Type | ||||
050E1 | 050-4E1 | 050-4E2 | 050LE1 | 050-4LE1 | |
Number of positions | 2 Positions | 2 Positions | |||
Number of ports | 2-3 ports | 5 ports | 2-3 ports | 5 ports | |
Valve Functions | Normally closed (NC standard) and normally open (NO option) | Single solenoid | Double solenoid | Normally closed (NC standard) and normally open (NO option) | Single solenoid |
Item | Basic Form | |||||
---|---|---|---|---|---|---|
Standard type | Low-Current Type | |||||
050E1 | 050-4E1 | 050-4E2 | 050LE1 | 050-4LE1 | ||
Operating fluid | Air | Air | ||||
Operating method | Linear Motion Type | Linear Motion Type | ||||
Flow rate characteristics | Sonic conductance C dm^3 / (s*bar) | 0.3 | 0.24 | 0.3 | 0.24 | |
Effective cross-sectional area [Cv value] mm^2 | 1.5 [0.08] | 1.2 [0.07] | 1.5 [0.08] | 1.2 [0.07] | ||
Piping connection port diameter | M5 × 0.8 | M5 × 0.8 | ||||
Lubrication | Not required | Not required | ||||
Operating pressure range MPa | 0 to 0.7 | 0.15 to 0.7 | 0 to 0.7 | |||
Proof pressure resistant MPa | 1.05 | 1.05 | ||||
Response time ON / OFF ms | 24 V DC | 20/20 or less | 20 or less | 30/30 or less | ||
100 V AC, 200 V AC | 25/25 or less | 20 or less | — | |||
Maximum operating frequency: Hz | 5 | 5 | ||||
Minimum excitation time required for self-holding ms | — | 50 | — | |||
Operating temperature range (atmosphere and operating fluid)°C | 0 to +50 | 0 to +50 | ||||
Impact resistance m/s^2 | In-line | 1,373.0 | 1,373.0 | |||
Axial direction | 294.2 | 147.1 | 294.2 | |||
Mounting Direction | Free | Free |
Electrical Specifications
Item | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
Standard type | Low-Current Type | ||||||
24 V DC | 100 V AC | 200 V AC | 24 V DC | ||||
Method | DC type | Flywheel method | DC type | ||||
Operating Voltage Range: V | 21.6 to 26.4 (24±10%) | 90 to 110 (100±10%) | 180 to 220 (200±10%) | 21.6 to 26.4 (24±10%) | |||
Current (When rated voltage is applied) | Frequency Hz | — | 50 | 60 | 50 | 60 | — |
Excitation mA (r.m.s) | 240 (5.8W) [252 (6.0W)] | 74 [83] | 71 [79] | 48 [50] | 46 [48] | 100 (2.4W) [112 (2.7W)] | |
Allowable circuit leakage current value mA | 20 | 10 | 5 | 10 | |||
Insulation resistance MΩ | 100 or More | 100 or More | |||||
Connection method and lead length | Standard | Grommet type: 300 mm | Grommet type: 300 mm | ||||
Option | With DIN type connector | With DIN type connector | |||||
Lead Wire Color | Red [Red (+) / Blue (-)] Red (+) / Black (-) | Yellow / Black | White / Black | Red [Red (+) / Blue (-)] Red (+) / Black (-) | |||
LED indicator (optional) color | Red | Yellow | Green | Red | |||
Surge prevention | Standard | — | Flywheel diode | — | |||
Option | Flywheel diode | — | Flywheel diode |
Type | Symbol |
---|---|
A | |
050E1 | M5 × 0.8 |
050E1-01 | Rc1/8 |
Type | Symbol | ||
---|---|---|---|
A | B | C | |
050-4E1 | M5 × 0.8 | 10 | 10 |
050-4E1-01 | Rc1/8 | 16 | 7 |
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
050-4E1-01-21-39 AC200V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | CV Value | Pressure Rating (MPa) | Other specifications | Wiring Type | Voltage | Fly-wheel diodes | Mounting Base | Speed controller | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,075.72 | DIRECT ACTING VALVE | 1 Piece(s) | 14 Day(s) | 5-port valve | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | AC200 | Rc | 1/8 | 6 to 25 | 0.07 | 0 to 0.7 | - | DIN type connector | - | N/A | With Mounting Base | No speed controller | No LED indicator |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Plumbing | Direct piping | Driving Type | Linear Motion Type spool | Seal Type | Soft seal |
Switching Type, Dual 3-Port Valve | Non-Locking |
Please check the type/dimensions/specifications of the part 050-4E1-01-21-39 AC200V in the Control Equipment Direct Acting Type, 050 Series series.
Part Number |
---|
050-4E1-01 AC100V |
050-4E1-01 AC200V |
050-4E1-01 DC24V |
050-4E1-01-21-39 DC24V |
050-4E1-SR DC24V |
050-4E2 AC100V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | CV Value | Pressure Rating (MPa) | Other specifications | Wiring Type | Voltage | Fly-wheel diodes | Mounting Base | Speed controller | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,456.60 | 1 Piece(s) | Same day | 5-port valve | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | AC100V | Rc | 1/8 | 6 to 25 | 0.07 | 0 to 0.7 | - | Grommet type | - | N/A | No mounting base | No speed controller | No LED indicator | ||
฿ 3,457.38 | 1 Piece(s) | 3 Day(s) | 5-port valve | Oil-Free | Single | - | Self-reset(spring return) | - | Rc | 1/8 | 28 | 0.07 | - | Standard | - | AC200V | No | - | - | - | ||
฿ 3,869.82 | 1 Piece(s) | 3 Day(s) | 5-port valve | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | DC24V | Rc | 1/8 | 6 to 25 | 0.07 | 0 to 0.7 | - | Grommet type | - | N/A | No mounting base | No speed controller | No LED indicator | ||
฿ 4,317.61 | 1 Piece(s) | 3 Day(s) | 5-port valve | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(spring return) | DC24V | Rc | 1/8 | 6 to 25 | 0.07 | 0 to 0.7 | - | DIN type connector | - | N/A | With Mounting Base | No speed controller | No LED indicator | ||
฿ 3,820.20 | 1 Piece(s) | 3 Day(s) | 5-port valve | Oil-Free | Single | - | Self-reset(spring return) | - | M | M5 | 28 | 0.07 | - | Standard | - | DC24V | Presence | - | - | - | ||
฿ 4,844.46 | 1 Piece(s) | 10 Day(s) | 5-port valve | Oil-Free | Double | - | Self-holding | - | M | M5 | 28 | 0.07 | - | Standard | - | AC100V | - | - | - | - |
How can we improve?
How can we improve?