Control Unit Special Purpose Solenoid Valve Mechanical Valve Round Series

Caution
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
Product Description
Highly reliable pneumatic solenoid valve backed by many years of experience.
[Features]
·Compact and lightweight, no sticking, free mounting orientation, lubrication-free
·Withstands high frequency operation and has a long lifespan. There are many types of voltage, common to all models
·The current is small
·No solenoid disconnection or damage accident
·Free mounting posture
·There are many types of voltage
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Product Specifications
Basic form and valve function
| Item | Type | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 062E1-2 | 062E1-2-11 | 062E1 | 062E1-11 | 062-4E1 | 062E2-2 | 062E2 | 062-4E2 | 062SE2-2 | 062SE2 | 062-4SE2 | |
| Number of positions | 2 | ||||||||||
| Number of ports | 2 | 3 | 4 | 2 | 3 | 4 | 2 | 3 | 4 | ||
| Valve Functions | Single solenoid | Double solenoid | Keep solenoid | ||||||||
| Normally closed (NC standard) | Normally open (NO option) | Normally closed (NC standard) | Normally open (NO option) | — | Normally closed (NC) and normally open (NO) | — | Normally closed (NC) and normally open (NO) | — | |||
| Item | Type | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 062E1-2 | 062E1-2-11 | 062E1 | 062E1-11 | 062-4E1 | 062E2-2 | 062E2 | 062-4E2 | 062SE2-2 | 062SE2 | 062-4SE2 | |||
| Operating fluid | Air | ||||||||||||
| Operating method | Linear Motion Type | ||||||||||||
| Flow rate characteristics | Sonic conductance C dm^3 / (s*bar)^*1 | 0.5 | 0.36 | 0.5 | 0.36 | 0.5 | 0.36 | ||||||
| Effective cross-sectional area [Cv value] mm^2 | 2.5 [0.12] | 1.8 [0.08] | 2.5 [0.12] | 1.8 [0.08] | 2.5 [0.12] | 1.8 [0.08] | |||||||
| Piping Connection Port Diameter Rc | 1/4 | ||||||||||||
| Lubrication | Not required | ||||||||||||
| Operating pressure range MPa | 0 to 0.9^*2 | ||||||||||||
| Proof pressure resistant MPa | 1.35 | ||||||||||||
| Response time ON / OFF ms | ON | 30 | |||||||||||
| OFF | 30 | ||||||||||||
| Maximum operating frequency: Hz | 5 | ||||||||||||
| Minimum excitation time required for self-holding ms | — | 50 | |||||||||||
| Operating temperature range (Atmosphere and operating fluid)°C | 0 to +60 | ||||||||||||
| Mounting Direction | Free | ||||||||||||
| Weight (kg) | 0.3 | 0.5 | 0.4 | ||||||||||
Electrical Specifications
| Item | Solenoid Form | ||
|---|---|---|---|
| Single solenoid (E1) | Double solenoid (E2) | Keep solenoid (SE2) | |
| Voltage range % | ±10% of operating voltage | +10%, -5% of operating voltage | |
| Energization method | Continuous energization type | Instant energization, continuous energization shared type | |
| Insulation Type | Type B | ||
| Connection Method | Grommet Type | ||
| Lead length, mm | Approx. 300 | ||
Selection support information
Compatible cylinder inner diameter of each series (4, 5 ports)

Compatible cylinder quick reference table
- 1. The □ part of the graph shows the range normally used. (Cylinder speed 300 to 600 mm/s)
- 2. This graph shows the measurement results at a supply pressure of 0.5 MPa and a load factor of 0, but it is almost the same if the load factor is about 0.4 to 0.7 MPa and the load factor is about 30%.
- 3. Generally, select a valve with a margin of about 50% of the required cylinder speed, and use a speed controller to reduce the speed.

Property and performance information / test information
Air flow rate of each series (2 or 3 ports)


Supply pressure 0.5 MPa (When open air)
Cylinder speed of each series

The graph above shows the maximum speed when the cylinder is operated within a supply pressure of 0.5 MPa and a load factor of 30%.
Secret story of development
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.