(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic solenoid valve equipped with high added value as a valve by realizing "miniaturization" and "low power consumption."
[Features]
·Supports cylinder diameters up to 40 mm, valve width 10.5 mm, thin and compact shape
·Accelerate space saving of mechanical devices
·Equipped with high added value as a valve such as a tandem 3-port valve
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
External Appearance
External appearance of subspace
External appearance of integrated manifold
External appearance of Split Type Manifold, Non-Plug-In Type
External appearance of Split Type Manifold, Plug-In Type
Serial transmission type
Power supply voltage | 24 V DC±10% |
---|---|
Operating temperature range | +5 to +50°C |
Vibration resistance | 49.0 m/s^2 |
Impact resistance | 98.1 m/s^2 |
Transmission block specifications: -A1
Transmission block specifications: -B1
Transmission block specifications: -B3
New century valve equipped with high added value as a valve
Thin and compact shape: Valve width 10 mm, thin and compact shape. Accelerate space saving of mechanical devices. Effective Cross-Sectional Area: Suitable for cylinder drive up to 3.5 mm^2 (Cv value 0.19) ø40 (40 mm in diameter).
Achieves low power consumption: Standard type 0.5 W (current value: 21 mA 24 V DC), low current type 0.25 W (Current value: 10.5 mA 24 V DC)
Compatible with negative common: Valves are common, and positive common and negative common connections are made on the connector side.
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
JA10A5 DC24V |
JA10A5-PS3 DC24V |
JA10A5-PS DC24V |
JA10A6-PS3 DC24V |
JA10A7-83 DC24V |
JA10A7-PS DC24V |
JA10LA6 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Wiring Type | Lead Length (mm) | Manual Mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,504.91 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | Plug-in | - | Non-locking type | ||
฿ 2,728.65 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | S type plug connector (Positive common) | 3000 | Non-locking type | ||
฿ 2,619.81 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | S type plug connector (Positive common) | 300 | Non-locking type | ||
฿ 3,103.57 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free | Double | 2-position exhaust | Self-holding | S type plug connector (Positive common) | 3000 | Non-locking type | ||
฿ 3,716.43 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free | Double | 3 Position Closed Center | Self-reset(spring return) | Plug-in | - | Lock protrusion | ||
฿ 3,738.51 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free | Double | 3 Position Closed Center | Self-reset(spring return) | S type plug connector (Positive common) | 300 | Non-locking type | ||
฿ 3,248.70 | STANDARD TYPE VALVE | 1 Piece(s) | 9 Day(s) | Oil-Free / Low-Current | Double | 2-position exhaust | Self-holding | Plug-in | - | Non-locking type |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold mounted | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold base | Voltage | DC24V | Pipe Port Type | Rc |
Plumbing Thread Nominal | 1/8 | Manual Switch(Ø) | 50 | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | CV Value | 0.19 | Seal Type | Soft seal |
Pressure Rating(MPa) | 0.2 to 0.7 | Pilot Air Supply | Internal | Back-Pressure Check Valve | N/A |
Independent Air Supply / Exhaust Specifications, Stop Valve | Without spacer | Split | N/A |
How can we improve?
How can we improve?