(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The solenoid valve 010 series has a basic performance of high reliability, powerful and low current in a thin body with a valve width of 10 mm. *This series is having CAD data modified. Please wait till the corrections are done.
Dimensional drawing of 010-4E1
Dimensional drawing of 010-4E1
Dimensional drawing of 010-4E1
Dimensional drawing of A010-4E1-25
Dimensional drawing of A010-4E1-25
Dimensional drawing of A010-4E1-25
Basic form and valve function
Item | Basic Form | |
---|---|---|
Direct piping / F-shaped manifold | Sub-base piping / A-type manifold | |
010-4E1 | A010-4E1 | |
Number of positions | 2 Positions | |
Number of ports | 5 ports | |
Valve Functions | Single solenoid |
Name | Materials | |
---|---|---|
Valve | Main body | Aluminum alloy (Anodizing) |
Main shaft | ||
Flapper | Synthetic rubber | |
Mounting base | Mild steel (Zinc plating) | |
Sub-Base | Aluminum alloy (Anodizing) | |
Plunger | Electromagnetic stainless steel | |
Column | ||
Manifold | Main body | Aluminum alloy (Anodizing) |
Block plate | Mild steel (Nickel plating) | |
Packing | Synthetic rubber |
Item | Basic Form | ||
---|---|---|---|
Direct piping / F-shaped manifold | Sub-base piping / A-type manifold | ||
010-4E1 | A010-4E1 | ||
Operating fluid | Air | ||
Operating method | Internal Pilot Type | ||
Flow rate characteristics | Sonic conductance C dm^3 / (s*bar)^*1 | 1 (P) ⇒4 (A) 0.04 4 (A) ⇒5 (R1), 2 (B) ⇒3 (R2) 0.06 | |
Effective cross-sectional area (Cv value) mm^2 | 1 (P) ⇒4 (A) 0.2 (0.01) 4 (A) ⇒5 (R1), 2 (B) ⇒3 (R2) 0.3 [0.02] | ||
Piping connection port diameter | M3 × 0.5 | ||
Lubrication | Not required | ||
Operating pressure range MPa | 0.15 to 0.7 | ||
Proof pressure resistant MPa | 1.05 | ||
Response time^*2 ON / OFF ms | 5 V DC, 12 V DC | 4/8 or less | |
6 V DC, 24 V DC | 4/8 or less | ||
Maximum operating frequency: Hz | 5 | ||
Minimum excitation time required for self-holding ms | — | ||
Operating temperature range (atmosphere and operating fluid)°C | +5 to +50 | ||
Impact resistance m/s^2 | 1,373.0 (Axial direction 392.3) | ||
Mounting Direction | Free |
*1: The value of sonic conductance is a calculated value, not an actual measurement value.
*2: Value at air pressure 0.5 MPa
Electrical Specifications
Item | Rated electricity | ||||
---|---|---|---|---|---|
5 V DC | 6 V DC | 12 V DC | 24 V DC | ||
Method | Built-in flywheel diode for surge prevention | ||||
Operating voltage range DC V | 4.5 to 5.5 (5±10%) | 5.4 to 6.6 (6±10%) | 10.8 to 13.2 (12±10%) | 21.6 to 26.4 (24±10%) | |
Current value (power consumption W when rated voltage is applied) mA | 246 (1.2) | 201 (1.2) | 103 (1.2) | 52 (1.2) | |
Allowable circuit leakage current value mA | 30 | 25 | 15 | 5 | |
Insulation resistance MΩ | 100 or More | ||||
Connection Method | Standard | Grommet type | |||
Option | Plug connector type | ||||
Lead Length | 300 mm | ||||
Lead Wire Color | Green (+) | Blue (+) | Brown (+) | Red (+) | |
Black (-) | Black (-) | Black (-) | Black (-) | ||
Led Indicator Color | Red | ||||
Surge Protection (Standard Equipment) | Flywheel diode |
Operating Principle and Display Symbols
010-4E1 Operating principle in non-energized state
Solenoid valve 010 series that condenses the basic performance of high reliability, power, and low current into a thin body with a valve width of 10 mm. The highly reliable solenoid of the pilot solenoid valve with 5 ports is a highly reliable design equipped with a flywheel diode for surge prevention as standard equipment. With manifolds capable of up to 20 stations, it meets the needs of economy and diversity, ideal for drive control of double-acting cylinders up to ø16 (16 mm in diameter).
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
010-4E1-21-PSL DC24V |
010-4E1 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Wiring Type | Mounting Base | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,284.02 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 3 Day(s) | Single Item Operating | Direct | M | M3 | Direct piping | Straight Connector | Available | Available | ||
฿ 1,864.23 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 10 Day(s) | Single Item Operating | Direct | M | M3 | Direct piping | Grommet type | N/A | N/A |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Specifications | Oil-Free |
---|---|---|---|---|---|
Number of Solenoids | Single | Switching Type | 2-position exhaust | Status at Power Off | Self-reset(differential pressure return) |
Voltage | DC24V | Manual Switch(Ø) | 8 | Driving Type | Pilot-Operated Poppet |
CV Value | 0.01 | Seal Type | Soft seal | Pressure Rating(MPa) | 0.15 to 0.7 |
Pilot Air Supply | Internal | Switching Type, Dual 3-Port Valve | Non-Locking | Lead Length(mm) | 300 |
Manual Button | N/A | Sub-base | N/A | Muffler | N/A |
How can we improve?
How can we improve?