(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pneumatic solenoid valve that has been further enhanced by the thorough pursuit of ease of use.
[Features]
·Supports cylinder diameters of 40 to 80 mm, valve width of 15 mm, and low power consumption
·Providing a new form of solenoid valve with a wide range of variations such as single/double types and reducer fittings
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
F15T valve specifications - Drawing of F3 - PS
unit: mm
F15T valve specifications - Drawing of F4 - PS
unit: mm
A new form of solenoid valve with a wide range of variations
Item | Basic part number | |||
---|---|---|---|---|
F15□T0 | F15□T1 F15□T2 | F15□T3 F15□T4 F15□T5 | F15□TA F15□TB F15□TC | |
Number of positions | 2 Positions | 3 position | 4 Position Type | |
Number of ports | 5 | Tandem 3 port | ||
Valve Functions | For Single Solenoid | Single solenoid, double solenoid dual-purpose type | Closed center, exhaust center, pressure center | NC/NC, NO/NO, NC/NO |
Item | Basic part number | ||||||||
---|---|---|---|---|---|---|---|---|---|
F15□ T0F15□ T1F15□ T2 | F15□ T3F15□ T4F15□ T5 | F15□ TAF15□ TBF15□ TC | F15□ T0GF15□ T1GF15□ T2G | F15□ T3GF15□ T4GF15□ T5G | F15□ T0VF15□ T1VF15□ T2V | F15□T3V | |||
Operating fluid | Air | ||||||||
Operating method | Internal Pilot Type | External Pilot Type (for original pressure) | External pilot type (For vacuum) | ||||||
Flow rate | Sonic conductance C dm^3 / (s*bar) | 2.05 | 2.05 | 1.6 | 2.05 | 2.05 | 2.05 | 2.05 | |
Characteristic | Effective cross-sectional area [Cv value] mm^2 | 10.3 [0.57] | 10.3 [0.57] | 8 [0.44] | 10.3 [0.57] | 10.3 [0.57] | 10.3 [0.57] | 10.3 [0.57] | |
Piping connection port diameter | ø6, ø8 dual-use fitting, Rc1/8 | M5 × 0.8, ø6, ø8 dual-use fitting, Rc1/8 | |||||||
Lubrication | Not required | ||||||||
Operating pressure range | Main valve | 0.15 to 0.7 MPa | 0 to 0.7 MPa | -100 kPa to 0.15 MPa | |||||
External pilot | — | 0.2 to 0.7 MPa | 0.2 to 0.7 MPa | ||||||
Proof pressure resistant MPa | 1.05 | ||||||||
Response time | ms | 12 V DC, 24 V DC | 20/25 (30) or less | 15/45 (50) or less | 20/30 (35) or less | 20/25 (30) or less | 15/45 (50) or less | 20/25 (30) or less | 15/45 (50) or less |
When ON/OFF | 100 V AC | 20/25 or less | 15/45 or less | — | 20/25 or less | 15/45 or less | 20/25 or less | 15/45 or less | |
Maximum operating frequency: Hz | 5 | ||||||||
Minimum excitation time required for self-holding ms | 50 | — | 50 | — | 50 | — | |||
Operating temperature range (atmosphere and operating fluid)°C | 5 to 50 | ||||||||
Impact resistance m/s^2 | 294.2 | ||||||||
Mounting Direction | Free |
Item | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
12 V DC | 24 V DC (Standard type) | 24 V DC (Low current type) | 100 V AC | ||||
Operating Voltage Range: V | 10.8 to 13.2 (12±10%) | 21.6 to 26.4 (24±10%) | 21.6 to 26.4 (24±10%) | 90 to 110 (100±10%) | |||
Rated frequency Hz | — | — | — | 50 | 60 | ||
Standard | Current value (When rated voltage is applied): mA (r.m.s) | 33 | 17 | — | 8 | ||
Power consumption W | 0.4 | 0.4 | — | 0.8VA | |||
Low-Current Type | Current (When rated voltage is applied) | Starting mA | — | — | 17 | — | |
Constant mA | 4.2 | ||||||
Power consumption | Starting mA | — | — | 0.4 | — | ||
Constant mA | 0.1 | ||||||
Startup time (standard time) ms | — | — | 70 | — | |||
Allowable Circuit Leakage Current: mA | 2.0 | 1.0 | 1.0 | 1.0 | |||
Insulation Type | Type B | ||||||
Insulation resistance MΩ | 100 or More | ||||||
Led Indicator Color | 14 (SA): Red, 12 (SB): Green | ||||||
Surge Protection (Standard Equipment) | Surge absorption transistor | Flywheel diode | Bridge diode |
Single solenoid status
Double solenoid status
Example: ø6 (6 mm in diameter) tube connected
Example: ø4 (4 mm in diameter) tube connected
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
F15T2-FJ-PS/DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Other specifications | Operation Mode | Wiring Type | 2 Position· Single Solenoid Specifications | Voltage | Manual Mechanism | Back-Pressure Check Valve | Independent Air Supply / Exhaust Specifications, Stop Valve | Split | IP Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,055.00 | DOUBLE SOLENOID VALVE | 1 Piece(s) | 13 Day(s) | Single Item Operating | Direct | Double | 2-position exhaust | Self-holding | DC24V | One-Touch Pipe | 40 to 80 | Direct piping | 0.57 | Ø6/Ø8 | - | - | - | - | PS | Form for Both Single / Double | - | - | - | - | - | - |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Specifications | Standard / Oil-Free |
---|---|---|---|---|---|
Driving Type | Pilot-operated Spool | Seal Type | Soft seal | Switching Type, Dual 3-Port Valve | Non-Locking / Lock Shared |
Please check the type/dimensions/specifications of the part F15T2-FJ-PS/DC24V in the Control Unit Standard Solenoid Valve F15 Series series.
Part Number |
---|
F15T0-PS DC24V |
F15T1-A1-PL AC100V |
F15T1-A1-PS AC100V |
F15T2-PL DC24V |
F15T3-A1-PS/DC24V |
F15T3-FJ-PS/DC24V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Other specifications | Operation Mode | Wiring Type | 2 Position· Single Solenoid Specifications | Voltage | Manual Mechanism | Back-Pressure Check Valve | Independent Air Supply / Exhaust Specifications, Stop Valve | Split | IP Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,660.74 | 1 Piece(s) | 10 Day(s) | Unit for manifold mounted | Manifold base | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | - | 40 to 80 | Subbase Plumbing | 0.57 | - | 0.15 to 0.7 | Internal | No input/output block | Internal Pilot Type | PS | For Single Solenoid | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 3,374.34 | 1 Piece(s) | 3 Day(s) | Single Item Operating | Direct | Single | 2-position exhaust | Self-reset(spring return) | - | - | 80 | Direct piping | 0.65 | - | - | - | - | - | PL | Form for Both Single / Double | AC100V | - | - | - | - | - | ||
฿ 3,374.34 | 1 Piece(s) | 10 Day(s) | Single Item Operating | Direct | Single | 2-position exhaust | Self-reset(spring return) | - | - | 80 | Direct piping | 0.65 | - | - | - | - | - | PS | Form for Both Single / Double | AC100V | - | - | - | - | - | ||
฿ 3,065.89 | 1 Piece(s) | 3 Day(s) | Unit for manifold mounted | Manifold base | Double | 2-position exhaust | Self-holding | DC24V | - | 40 to 80 | Subbase Plumbing | 0.57 | - | 0.15 to 0.7 | Internal | No input/output block | Internal Pilot Type | PL | Form for Both Single / Double | - | Manual button | No back pressure prevention | N/A | No split | N/A | ||
฿ 3,596.67 | 1 Piece(s) | 14 Day(s) | Unit for manifold mounted | Manifold base | Double | 3 Position Closed Center | Self-reset(spring return) | DC24V | - | 40 to 80 | Subbase Plumbing | 0.57 | - | - | - | - | - | PS | - | - | - | - | - | - | - | ||
฿ 3,802.50 | 1 Piece(s) | 14 Day(s) | Single Item Operating | Direct | Double | 3 Position Closed Center | Self-reset(spring return) | DC24V | One-Touch Pipe | 40 to 80 | Direct piping | 0.57 | Ø6/Ø8 | - | - | - | - | PS | - | - | - | - | - | - | - |
How can we improve?
How can we improve?