Control Equipment Standard Electromagnetic Valve 600 Series

Caution
Product Description
Series of large flow valves with effective sectional area 60 mm2 that is optimal for driving air cylinders of ø100 to ø180. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Product Specifications

External appearance A

External appearance B

External appearance C
Basic form and valve function
| Item | Basic Form | ||
|---|---|---|---|
| 600-4E1 | 600-4E2 | 603-4E2 | |
| A600-4E1 | A600-4E2 | A603-4E2 | |
| Number of positions | 2 | 3 | |
| Number of ports | 5 | ||
| Valve Functions | Single solenoid | Double solenoid | Double solenoid |
| Item | Basic Form | |||
|---|---|---|---|---|
| 600-4E1 | 600-4E2 | 603-4E2 | ||
| A600-4E1 | A600-4E2 | A603-4E2 | ||
| Operating fluid | Air | |||
| Operating method | Internal Pilot Type | |||
| Flow rate characteristics | Sonic conductance Cdm^3 / (s*bar)^*1 | 12 | ||
| Effective cross-sectional area [Cv value] mm^2 | 60 [3.33] | |||
| Piping connection diameter^*2 | Rc1/2 or Rc3/8 | |||
| Lubrication | Not required | |||
| Operating Pressure Range MPa | 0.15 to 0.9 | 0.2 to 0.9 | ||
| Proof pressure (MPa) | 1.35 | |||
| Response time (ms) When ON/OFF | 24 V DC | 40/40 or less | 25 or less | 35 or Less |
| 100 V AC, 200 V AC | 35/40 or less | 25 or less | 35 or Less | |
| Maximum operating frequency Hz | 2 | 1 | ||
| Minimum excitation time required for self-holding ms | — | 50 | ||
| Operating temperature range (atmosphere and operating fluid)°C | +5 to +50 | |||
| Impact resistance m/s^2 | 980.7 | |||
| Mounting Direction | Free | |||
*1: The value of sonic conductance is a calculated value, not an actual measurement value *2: For details, see the table of pipe connection diameters.
Electrical Specifications
| Item | Rated Voltage | ||||||
|---|---|---|---|---|---|---|---|
| 24 V DC | 100 V AC | 200 V AC | |||||
| Method | — | AC solenoid (Shading coil method) | |||||
| Operating voltage range V | 21.6 to 26.4 (24±10%) | 90 to 130 [100 (-10 to +30)%] | 180 to 260 [100 (-10 to +30)%] | ||||
| Current (When rated voltage is applied) | Frequency Hz | — | 50 | 60 | 50 | 60 | |
| Starting mA (r.m.s) | — | 106 | 94 | 51 | 46 | ||
| Excitation^* mA (r.m.s) | 240 [252 (6.0W)] | 55 [57] | 44 [44] | 27 [26] | 22 [21] | ||
| Insulation resistance MΩ | 100 or More | ||||||
| Connection Method | With terminal | ||||||
| Lead Wire Color | Red | Yellow | White | ||||
| Led Indicator Color | Red | Yellow | White | ||||
| Surge prevention | — | (With LED indicator is with surge absorber) | |||||
*: [] is for a solenoid with LED indicator
Manifold piping connection diameter
| Manifold Type | Port | Piping connection position | Piping connection port diameter |
|---|---|---|---|
| LM□F | 1 (P), 3 (R2), 5 (R1) | Manifold | Rc3/4 |
| 4 (A), 2 (B) | Valve | Rc1/2, Rc3/8 | |
| LM□A | 1 (P), 3 (R2), 5 (R1) | Manifold | Rc3/4 |
| 4 (A), 2 (B) | Manifold | Rc1/2, Rc3/8 |
Product features details
The manifold is an easy-to-use base stacking method, and the number of stations can be easily changed.
All series can be mixed and installed regardless of solenoid valve or pilot switching valve.
Secret story of development
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.