Control Unit Standard Solenoid Valve 110 Series

Caution
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
- [Discontinued Information]Part number: The 110E1 12 V DC and KOG1111E1-2-11 will be discontinued in April 2022.
Product Description
A pneumatic solenoid valve that firmly realizes the basic performance of high reliability, power, and low current in a compact thin body.
[Features]
·A simple and flexible standard type and a full option type with excellent assembly and ease of maintenance are available
·It is now more user-friendly
·A solenoid equipped with a varistor for AC and a flywheel diode for DC as standard equipment are perfect surge preventions
·Equipped with an easy-to-handle plug connector, single-action wiring attachment / detachment
·Two types, straight-shaped and L-shaped, both with LED indicators that can instantly check the operation
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Product Specifications
| Item | Basic part number | |||||||
|---|---|---|---|---|---|---|---|---|
| Direct piping F, FE type manifold | 111E1 (110E1) | 110-4E1 110-4E2 | 110-4KE2 | — | 113-4E2 | 113-4KE2 | — | |
| Sub-base piping A, AJ type manifold | A111E1 (A110E1) | A110-4E1 A110-4E2 | A110-4KE2 | A110-4ME2 | A113-4E2 | A113-4KE2 | A113-4ME2 | |
| Operating fluid | Air | |||||||
| Operating method | Internal Pilot Type | |||||||
| Flow rate Characteristic | Sonic conductance C dm^3 / (s*bar) | 0.84 | 0.8 | 0.76 | 0.72 | |||
| Effective cross-sectional area [Cv value] mm^2 | 4.2 [0.23] | 4.0 [0.22] | 3.8 [0.21] | 3.6 [0.2] | ||||
| Piping connection port diameter | M5 × 0.8 | |||||||
| Lubrication | Not required | |||||||
| Operating Pressure Range: MPa | 0.15 to 0.7 | |||||||
| Guaranteed Proof Pressure: MPa | 1.05 | |||||||
| Response time ON / OFF ms | 12 V DC,24 V DC | 15/25 or less | 15/25 [20] or less | 15 or less | 15/30 or less | |||
| 100 V AC,200 V AC | 15/15 or less | 15/15 [15] or less | — | 15/20 or less | — | |||
| Maximum Operating Frequency: Hz | 5 | |||||||
| Minimum excitation time required for self-holding ms | — | 50 (□110-4E2) | 50 | — | ||||
| Operating temperature range (- Operating fluid)°C | 5 to 50 | |||||||
| Impact resistance m/s^2 | 1373.0 (Axial direction 294.2) | 294.2 | ||||||
| Mounting Direction | Free | |||||||
Operating Principle and Display Symbols
5 ports / 3 positions

113-4E2

113-4KE2

113-4E2-13

113-4KE2-13

113-4E2-14

113-4KE2-14
3 port

111E1 (When not energized)

111E1-11 (When not energized)
5 ports, 2 positions

110-4E1

110-4E2
Secret story of development
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.