(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used either by lifting or pulling.
Main Body Material | ABS | Main Body Type | Recessed Type | Mounting Method | One-Touch |
---|---|---|---|---|---|
Main Body, Surface Treatment | No | Additional Function | No | Applied Load(N) | 450 |
Width(mm) | 35.8 | Mounting Section Depth(mm) | 17 |
Please check the type/dimensions/specifications of the part P2-41 in the Pocket Handle_P2 series.
Part Number |
---|
P2-42 |
P2-43 |
P2-44 |
P2-51 |
P2-52 |
P2-53 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Applicable Plate Thickness (Min) (mm) | Applicable Plate Thickness (Max) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 260.68 | 1 Piece(s) | Same day | 10 | 92.5 | 1.4 | 1.8 | ||
฿ 416.67 | 1 Piece(s) | 15 Day(s) | 10 | 92.5 | 1.8 | 2.1 | ||
฿ 265.77 | 1 Piece(s) | 5 Day(s) | 10 | 92.5 | 2.1 | 2.5 | ||
฿ 317.09 | 1 Piece(s) | 5 Day(s) | 10 | 137.3 | 1 | 1.4 | ||
฿ 317.09 | 1 Piece(s) | 8 Day(s) | 10 | 137.3 | 1.4 | 1.8 | ||
฿ 317.09 | 1 Piece(s) | 8 Day(s) | 10 | 137.3 | 1.8 | 2.1 |
How can we improve?
How can we improve?