(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material is phenol resin (black)
Main Body Material | Phenol | Main Body Type | Imposition Type | Surfaced Type Category | Arch Shape |
---|---|---|---|---|---|
Mounting Method | Female Thread | Main Body, Surface Treatment | No | Additional Function | No |
Handle Cross Sectional Shape | Square type | Applied Load(N) | 500 |
Please check the type/dimensions/specifications of the part TA-112 in the Plastic Handle_TA series.
Part Number |
---|
TA-148 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 489.38 | 1 Piece(s) | 5 Day(s) | 10 | 125 | 36 | 20 |
How can we improve?
How can we improve?