1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Handle UAFS

Stainless Steel Handle UAFS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,791.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent corrosion resistance SUS304. Easy to grip shape. Superior reliability and stability.

 
Part Number
UAFS-20X112
UAFS-20X128
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)

฿ 1,791.90

METAL PULLS 1 Piece(s) 5 Day(s) 1011249

฿ 1,842.65

METAL PULLS 1 Piece(s) 65 Day(s) 1012851

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Imposition Type Grip thickness(mm) 20
Surfaced Type Category U Shaped Mounting Method Female Thread U Shape Straight
Main Body, Surface Treatment Shot Blasted Additional Function No Handle Cross Sectional Shape Round shape
Applied Load(N) 1000