1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Cabinet Handle UTFS/UTMS

STAINLESS STEEL CABINET PULL

Stainless Steel Cabinet Handle UTFS/UTMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,758.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Stainless steel hollow handle.
· Excellent corrosion resistance.
· Uses hollow pipe.
· Lightweight.
· UTFS- Female thread.
· UTMS- male screw.
· UTMS mounting bolts and set screws for mounting bolts are included.

 
Part Number
UTFS-28X400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,758.71

STAINLESS STEEL CABINET PULL 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Pitch(mm) 400 Main Body Material Stainless Steel Height(mm) 90
Main Body Type Imposition Type Grip thickness(mm) 28 Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Main Body, Surface Treatment Shot Blasted
Additional Function No Handle Cross Sectional Shape Round shape Applied Load(N) 1000

Please check the type/dimensions/specifications of the part UTFS-28X400 in the Stainless Steel Cabinet Handle UTFS/UTMS series.