(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an arch handle.
[Features]
·A beautiful arched handle. It is easy to grasp.
·For UAH (made of steel), the surface treatment can be selected by the end symbol of the part number.
·Made of stainless steel with excellent corrosion resistance.
·Material, finish: SUS304, sandblasting.
[Applications]
·Machine tools and equipment in general.
UAHS shape diagram
External appearance of UAHS
— | UAHS |
---|---|
Main body | SUS304 Shotblasting |
Part number | M | Lf | H | h | A | L | L1 | Weight (g) | Allowable load^*1 (N) |
---|---|---|---|---|---|---|---|---|---|
UAHS-64 | M4 | 5 | 35 | 25 | 10 | 75 | 64 | 55 | 1,000 |
UAHS-96 | M4 | 5 | 35 | 25 | 10 | 111 | 96 | 70 | 1,000 |
UAHS-128 | M4 | 5 | 35 | 25 | 10 | 146 | 128 | 90 | 1,000 |
UAHS-160 | M4 | 5 | 35 | 25 | 10 | 181 | 160 | 110 | 1,000 |
UAHS-192 | M4 | 5 | 35 | 25 | 10 | 219 | 192 | 130 | 1,000 |
Part Number |
---|
UAHS-64 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch (mm) |
---|---|---|---|---|---|---|---|
฿ 583.02 | STAINLESS STEEL PULL | 1 Piece(s) | 5 Day(s) | 10 | 64 |
Loading...
Main Body Material | Stainless Steel | Height(mm) | 35 | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Grip thickness(mm) | 10 | Surfaced Type Category | Arch Shape | Mounting Method | Female Thread |
U Shape | For Side Mount | Main Body, Surface Treatment | Sandblasting | Additional Function | No |
Handle Cross Sectional Shape | Round shape | Applied Load(N) | 1000 | Color | No |
Nominal of thread | M4 |
Please check the type/dimensions/specifications of the part UAHS-64 in the Arch Handle UAHS series.
Part Number |
---|
UAHS-128 |
UAHS-160 |
UAHS-192 |
UAHS-96 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch (mm) |
---|---|---|---|---|---|---|
฿ 634.40 | 1 Piece(s) | 8 Day(s) | 10 | 128 | ||
฿ 675.06 | 1 Piece(s) | 8 Day(s) | 10 | 160 | ||
฿ 746.42 | 1 Piece(s) | 5 Day(s) | 10 | 192 | ||
฿ 562.36 | 1 Piece(s) | 5 Day(s) | 10 | 96 |
How can we improve?
How can we improve?