(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Aluminum handle was given a German Good Design Award, UAF is compact and lightweight.
Part Number |
---|
UJF-12X88-AL |
UJF-12X88-BK |
UJF-12X88-SG |
UJF-12X100-AL |
UJF-12X100-BK |
UJF-12X100-SG |
UJF-12X120-AL |
UJF-12X120-BK |
UJF-12X120-SG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Main Body, Surface Treatment | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 575.14 ฿ 311.96 | NBK ALUMINUM PULL | 1 Piece(s) | Same day | 10 | 88 | Alumite | - | ||
฿ 450.34 | ALUMINUM PULL | 1 Piece(s) | 5 Day(s) | 10 | 88 | Electrostatic Paint | Matt Black | ||
฿ 442.10 | ALUMINUM PULL | 1 Piece(s) | 8 Day(s) | 10 | 88 | Electrostatic Paint | Silver gray | ||
฿ 620.57 ฿ 316.86 | NBK ALUMINUM PULL | 1 Piece(s) | Same day | 10 | 100 | Alumite | - | ||
฿ 451.48 | ALUMINUM PULL | 1 Piece(s) | 8 Day(s) | 10 | 100 | Electrostatic Paint | Matt Black | ||
฿ 449.00 | ALUMINUM PULL | 1 Piece(s) | 8 Day(s) | 10 | 100 | Electrostatic Paint | Silver gray | ||
฿ 631.55 | ALUMINUM PULL | 1 Piece(s) | 8 Day(s) | 10 | 120 | Alumite | - | ||
฿ 469.26 | ALUMINUM PULL | 1 Piece(s) | 5 Day(s) | 10 | 120 | Electrostatic Paint | Matt Black | ||
฿ 469.26 | ALUMINUM PULL | 1 Piece(s) | 5 Day(s) | 10 | 120 | Electrostatic Paint | Silver gray |
Loading...
Main Body Material | Aluminum | Height(mm) | 40 | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Grip thickness(mm) | 12 | Surfaced Type Category | U Shaped | Mounting Method | Female Thread |
U Shape | Straight | Additional Function | No | Handle Cross Sectional Shape | Round shape |
Applied Load(N) | 1000 |
How can we improve?
How can we improve?