1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Pull Handle UCF (Part Number)

Aluminum Pull Handle UCF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,452.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum handle with circular cross section

[Features]
· UCF-20 × 200- thickness 20 mm / Solid.
· UCF‐28 × 300- thickness 28 mm / Solid.

 
Part Number
UCF-20X200-BK
UCF-28X300-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)

฿ 1,452.83

ALUMINUM PULL 1 Piece(s) 5 Day(s) 102006820

฿ 2,965.46

ALUMINUM PULL 1 Piece(s) 8 Day(s) 103007828

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Main Body, Surface Treatment Electrostatic Paint
Additional Function No Handle Cross Sectional Shape Round shape Applied Load(N) 1000