1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Tube Handle_UEF (UEF-30X300-AL)

ALUMINUM TUBULAR PULL

Aluminum Tube Handle_UEF (UEF-30X300-AL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses hollow pipe. Lightweight.

 
Part Number
UEF-30X300-AL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 1,816.28

ALUMINUM TUBULAR PULL 1 Piece(s) 8 Day(s) 10300

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 75 Main Body Type Imposition Type
Grip thickness(mm) 30 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Main Body, Surface Treatment Alumite Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 500

Please check the type/dimensions/specifications of the part UEF-30X300-AL in the Aluminum Tube Handle_UEF series.

Products with similar specification

Part Number
UEF-30X400-AL
UEF-30X500-AL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch
(mm)

฿ 1,955.05

1 Piece(s) 8 Day(s) 10400

฿ 2,074.13

1 Piece(s) Same day 10500