(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An aluminum handle.
[Features]
·Surface treatment can be selected according to the suffix of the part number.
·The electrostatic coating is a scratch-resistant matte type. It has a luxurious appearance.
·UIC-22: Thread diameter M6.
·UIC-27: Thread diameter M8.
·The material is aluminum alloy.
[Applications]
·General equipment.
Part Number |
---|
UIC-22X120-BK |
UIC-22X120-BL |
UIC-27X180-BK |
UIC-27X180-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 734.14 ฿ 404.44 | NBK CABINET PULL | 1 Piece(s) | Same day | 10 | 120 | 43 | 22.5 | Electrostatic Paint | ||
฿ 679.12 ฿ 378.95 | NBK CABINET PULL | 1 Piece(s) | Same day | 10 | 120 | 43 | 22.5 | Barrel Grinding | ||
฿ 945.83 | CABINET PULL | 1 Piece(s) | 5 Day(s) | 10 | 180 | 48 | 27 | Electrostatic Paint | ||
฿ 810.73 ฿ 477.28 | NBK CABINET PULL | 1 Piece(s) | Same day | 10 | 180 | 48 | 27 | Barrel Grinding |
Loading...
Main Body Material | Aluminum | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Straight | Additional Function | No |
Handle Cross Sectional Shape | Square type | Applied Load(N) | 1000 |
How can we improve?
How can we improve?