(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum round bar type handle.
[Features]
·Surface treatment can be selected according to the product code.
[Applications]
·As a handle for doors and panels.
Part Number |
---|
UNFA-80-BF |
UNFA-80-BK |
UNFA-100-BF |
UNFA-100-BK |
UNFA-125-BF |
UNFA-125-BK |
UNFA-160-BF |
UNFA-160-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Main Body, Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 174.74 ฿ 85.27 | NBK METAL PULLS | 1 Piece(s) | Same day | 10 | 80 | Buffing | ||
฿ 183.20 | METAL PULLS | 1 Piece(s) | 5 Day(s) | 10 | 80 | Electrostatic Paint | ||
฿ 180.19 ฿ 88.02 | NBK METAL PULLS | 1 Piece(s) | Same day | 10 | 100 | Buffing | ||
฿ 161.47 | NBK METAL PULLS | 1 Piece(s) | 5 Day(s) | 10 | 100 | Electrostatic Paint | ||
฿ 190.04 ฿ 93.73 | NBK METAL PULLS | 1 Piece(s) | Same day | 10 | 125 | Buffing | ||
฿ 193.67 | METAL PULLS | 1 Piece(s) | 5 Day(s) | 10 | 125 | Electrostatic Paint | ||
฿ 240.26 | METAL PULLS | 1 Piece(s) | 5 Day(s) | 10 | 160 | Buffing | ||
฿ 242.30 ฿ 127.76 | NBK METAL PULLS | 1 Piece(s) | Same day | 10 | 160 | Electrostatic Paint |
Loading...
Main Body Material | Aluminum | Height(mm) | 37 | Main Body Type | Imposition Type |
---|---|---|---|---|---|
Grip thickness(mm) | 10 | Surfaced Type Category | U Shaped | Mounting Method | Female Thread |
U Shape | Straight | Additional Function | No | Handle Cross Sectional Shape | Round shape |
Applied Load(N) | 1000 |
How can we improve?
How can we improve?