1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U Handle_UNF (UNFS-200H)

METAL PULLS

U Handle_UNF (UNFS-200H)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 types, steel and stainless steel. Stainless steel uses SUS304 with excellent corrosion resistance.

 
Part Number
UNFS-200H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Main Body Material Height
(mm)
Main Body, Surface Treatment

฿ 301.40

METAL PULLS 1 Piece(s) 8 Day(s) 10200Stainless Steel45Buffing

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Grip thickness(mm) 10 Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000

Please check the type/dimensions/specifications of the part UNFS-200H in the U Handle_UNF series.

Products with similar specification

Part Number
UNF-125H-CR
UNF-160-CR
UNF-160H-CR
UNFS-250
UNFS-80
UNFS-80H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch
(mm)
Main Body Material Height
(mm)
Main Body, Surface Treatment

฿ 183.83

1 Piece(s) Same day 10125Steel45Chrome Plating

฿ 207.59

1 Piece(s) 5 Day(s) 10160Steel37Chrome Plating

฿ 209.61

1 Piece(s) 5 Day(s) 10160Steel45Chrome Plating

฿ 344.78

1 Piece(s) 5 Day(s) 10250Stainless Steel37Buffing

฿ 196.84

1 Piece(s) 5 Day(s) 1080Stainless Steel37Buffing

฿ 215.32

1 Piece(s) 5 Day(s) 1080Stainless Steel45Buffing