1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

B4 Handle B4

B4 Handle B4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Modern styling.
· Shape that is easy to grip.
· Lightweight aluminum material.
· Beautiful, scratch-resistant finish.
· There are 4 sizes

 
Part Number
B4-50-103-12
B4-50-203-12
B4-50-303-12
B4-50-403-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Surfaced Type Category U Shape

฿ 658.04

B4 PULL 1 Piece(s) 5 Day(s) 1028.5U ShapedStraight

฿ 822.67

B4 PULL 1 Piece(s) 8 Day(s) 1057M Shaped-

฿ 870.44

B4 PULL 1 Piece(s) 8 Day(s) 1079.5M Shaped-

฿ 918.20

B4 PULL 1 Piece(s) 8 Day(s) 1098.5M Shaped-

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 27 Main Body Type Imposition Type
Grip thickness(mm) 9.5 Mounting Method Female Thread Main Body, Surface Treatment Electrostatic Paint
Additional Function No Handle Cross Sectional Shape Square type Applied Load(N) 5560