(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plastic made clamp lever. Uses stainless steel parts.
Part Number |
---|
LEFS-3-OR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 421.51 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 45 | 3 | 7 | 950 | OR(Orange) |
Loading...
Application | Clamp | Type, Clamp | Clamp Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | Nylon 6 |
Main Body, Surface Treatment | No | Mounting Section, Material | SUS303 | Mounting Section, Surface Treatment | No |
Gap Adjustment Screw | No |
Please check the type/dimensions/specifications of the part LEFS-3-OR in the Platen Clamping Lever_LEMS/LEFS series.
Part Number |
---|
LEFS-12-BK |
LEFS-12-OR |
LEFS-12-SG |
LEFS-3-SG |
LEFS-4-BK |
LEFS-4-OR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 806.45 | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 92 | 12 | 17 | 16000 | BK (Matte black) | ||
฿ 806.45 | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 92 | 12 | 17 | 16000 | OR(Orange) | ||
฿ 806.45 | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 92 | 12 | 17 | 16000 | SG(Silver Gray) | ||
฿ 421.51 | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 45 | 3 | 7 | 950 | SG(Silver Gray) | ||
฿ 421.35 | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 45 | 4 | 9 | 1700 | BK (Matte black) | ||
฿ 421.35 | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 45 | 4 | 9 | 1700 | OR(Orange) |
How can we improve?
How can we improve?