(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in two color variations.
Type | Fixed Grip | Shape | Stick type (taper) | Handle Material | Nylon 6 |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | Brass | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread |
Please check the type/dimensions/specifications of the part KDC-6-BK in the Long Grip_KDC series.
Part Number |
---|
KDC-10-BK |
KDC-10-RD |
KDC-10B-BK |
KDC-6-RD |
KDC-8-BK |
KDC-8-RD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 225.87 | 1 Piece(s) | 5 Day(s) | 10 | M10 | 55 | 24 | 55 | BK (Black) | ||
฿ 225.87 | 1 Piece(s) | 8 Day(s) | 10 | M10 | 55 | 24 | 55 | RD (Red) | ||
฿ 230.72 | 1 Piece(s) | 8 Day(s) | 10 | M10 | 65 | 26 | 65 | BK (Black) | ||
฿ 168.52 | 1 Piece(s) | 8 Day(s) | 10 | M6 | 35 | 19 | 35 | RD (Red) | ||
฿ 173.06 | 1 Piece(s) | 8 Day(s) | 10 | M8 | 35 | 19 | 35 | BK (Black) | ||
฿ 173.06 | 1 Piece(s) | 8 Day(s) | 10 | M8 | 35 | 19 | 35 | RD (Red) |
How can we improve?
How can we improve?