(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a new mechanism that allows it to collapse when pulled up. Will not retract accidentally.
[Features]
· Standardized steel and stainless steel types are available.
· Features a new mechanism that allows it to collapse when pulled up.
· Will not retract accidentally.
Type | Retractable Revolving Grips | Shape | Stick type (straight) | Handle Material | Nylon 6 |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Surface Treatment | No | Mounting Method | Female Thread |
Please check the type/dimensions/specifications of the part GDR-18XM5 in the Retractable Rotation Grip GDR series.
Part Number |
---|
GDR-16XM5 |
GDR-22XM6 |
GDR-24XM6 |
GDR-25XM6 |
GDRS-16XM5 |
GDRS-18XM5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,657.65 | 1 Piece(s) | 8 Day(s) | 10 | Sintered Alloy | M5 | 58 | 16 | 43 | ||
฿ 1,640.28 | 1 Piece(s) | 5 Day(s) | 10 | Sintered Alloy | M6 | 80.5 | 22 | 61 | ||
฿ 1,890.18 | 1 Piece(s) | 8 Day(s) | 10 | Sintered Alloy | M6 | 95.5 | 24 | 76 | ||
฿ 2,032.70 | 1 Piece(s) | 8 Day(s) | 10 | Sintered Alloy | M6 | 105.5 | 25 | 86 | ||
฿ 1,998.10 | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel] SUS303 | M5 | 58 | 16 | 43 | ||
฿ 2,090.94 | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel] SUS303 | M5 | 72.5 | 18 | 57.5 |
How can we improve?
How can we improve?