1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic ball rotation grip_GPB

Plastic ball rotation grip_GPB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 407.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotating grip with plastic ball.
[Features]
·Mounting is performed from the back side using the hex sockets.
·2 materials are available for the thread section.
[Applications]
·As a handle.

Drawing

GPB shape diagram

Product Specifications

GPB external appearance
  • Grip part material: Phenol resin (black)
  • Thread section material: SUM22L, trivalent chromate treatment

Standard table

Units: mm
Part numberDMLmd1HeBhWeight (g)
GPB-625M6111037.515322.528
GPB-832M81313481942962
GPB-1040M1014166124537117
GPB-1250M1221207831647237
Part Number
GPB-6
GPB-8
GPB-10SALE
GPB-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 407.73

PLASTIC BALL REVOLVING GRIP 1 Piece(s) Same day 10M637.52522.5

฿ 512.29

PLASTIC BALL REVOLVING GRIP 1 Piece(s) 5 Day(s) 10M8483229

฿ 627.25

฿ 320.09

PLASTIC BALL REVOLVING GRIP 1 Piece(s) Same day 10M10614037

฿ 934.13

PLASTIC BALL REVOLVING GRIP 1 Piece(s) 5 Day(s) 10M12785047

Loading...

  1. 1
 

Basic Information

Type Revolving Grips Shape The shape of a ball Handle Material Phenol Resin
Handle Surface No Mounting Section Material SUM22L Mounting Section Surface Treatment Trivalent chromate processed
Mounting Method Male thread