1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taper Rotation Grip_NP (NP-8)

PLASTIC TAPER REVOLVING GRIP

Taper Rotation Grip_NP (NP-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapered resin grip.
[Features]
·Grip part: Nylon 6.
·Thread SS400: Chrome plating.
[Applications]
·For handle grips.

 
Part Number
NP-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 261.56

PLASTIC TAPER REVOLVING GRIP 1 Piece(s) 8 Day(s) 10M8632055

Loading...

  1. 1

Basic Information

Type Revolving Grips Shape Stick type (taper) Handle Material Nylon 6
Handle Surface No Mounting Section Material SS400 Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Please check the type/dimensions/specifications of the part NP-8 in the Taper Rotation Grip_NP series.

Products with similar specification

Part Number
NP-10
NP-12
NP-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 351.74

1 Piece(s) 5 Day(s) 10M10802570

฿ 462.25

1 Piece(s) Same day 10M121013288

฿ 296.39

1 Piece(s) 5 Day(s) 10M6501643