1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tubular Grip_GKR (GKR-10)

NBK TUBULAR GRIP

Tubular Grip_GKR (GKR-10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Commercially available hex socket head bolts made from any material and produced by any manufacturer can be used.
· Simply insert the grip to install it.
· Can also be used as a rotary grip by combining it with a nut.

 
Part Number
GKR-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter
(mm)

฿ 214.40

NBK TUBULAR GRIP 1 Piece(s) 5 Day(s) 1010.5

Loading...

  1. 1

Basic Information

Type Revolving Grips Shape Stick type (straight) Handle Material Nylon 6
Handle Surface No Mounting Section Material Nylon 6 Mounting Section Surface Treatment No
Mounting Method Screw Mounted Full Length(mm) 88 Grip thickness(mm) 28
Grip length(mm) 88

Please check the type/dimensions/specifications of the part GKR-10 in the Tubular Grip_GKR series.

Products with similar specification

Part Number
GKR-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Diameter
(mm)

฿ 214.86

1 Piece(s) Same day 108.5