1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-locking Plastic Grip_GRR (GRR-21XR8)

SELFLOCK PLASTIC GRIP

Self-locking Plastic Grip_GRR (GRR-21XR8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A press-fit type. No shaft threading required. The bushing allows it to be securely fixed in place by simply pushing it into the shaft. Will not loosen, even under continuous vibration.

 
Part Number
GRR-21XR8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Shaft Diameter
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 247.61

SELFLOCK PLASTIC GRIP 1 Piece(s) 8 Day(s) 105082150

Loading...

  1. 1

Basic Information

Type Fixed Grip Shape Stick type (straight) Handle Material Phenol Resin
Handle Surface No Mounting Section Material Nylon 6 Mounting Section Surface Treatment No
Mounting Method Press Fitting

Please check the type/dimensions/specifications of the part GRR-21XR8 in the Self-locking Plastic Grip_GRR series.

Products with similar specification

Part Number
GRR-17XR6
GRR-21XR10
GRR-23XR10
GRR-23XR8
GRR-25XR10
GRR-25XR12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFull Length
(mm)
Shaft Diameter
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 214.32

1 Piece(s) 8 Day(s) 103861738

฿ 247.61

1 Piece(s) 8 Day(s) 1050102150

฿ 252.93

1 Piece(s) 8 Day(s) 1055102355

฿ 252.93

1 Piece(s) 8 Day(s) 105582355

฿ 268.38

1 Piece(s) 8 Day(s) 1065102565

฿ 268.38

1 Piece(s) 8 Day(s) 1065122565