(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rotating grip with a rubber ball.
[Features]
·EPDM grip (matte black).
·Thread SUM22L, chrome plated.
[Applications]
·For handle grips.
Type | Revolving Grips | Shape | The shape of a ball | Handle Material | EPDM |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | SS400 | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part GGB-6 in the Rubber Ball Rotation Grip_GGB series.
Part Number |
---|
GGB-10 |
GGB-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 602.18 | 1 Piece(s) | Same day | 10 | M10 | 72 | 45 | 50 | ||
฿ 442.93 | 1 Piece(s) | Same day | 10 | M8 | 56.5 | 35.5 | 47.5 |
How can we improve?
How can we improve?