(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The lever is made of stainless steel. The grip is made from phenolic resin. Features excellent durability and corrosion resistance.
Type | Fixed Grip | Shape | Stick type (straight) | Handle Material | Phenol Resin |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | SUS303 | Mounting Section Surface Treatment | No |
Mounting Method | Male thread |
Please check the type/dimensions/specifications of the part LCGS-6X63 in the Conical Grip Lever_LCGS series.
Part Number |
---|
LCGS-12X125 |
LCGS-12X160 |
LCGS-12X200 |
LCGS-6X80 |
LCGS-8X100 |
LCGS-8X125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 767.20 | 1 Piece(s) | 5 Day(s) | 10 | M12 | 125 | 35 | 53 | ||
฿ 879.54 | 1 Piece(s) | 8 Day(s) | 10 | M12 | 160 | 35 | 53 | ||
฿ 954.55 | 1 Piece(s) | 5 Day(s) | 10 | M12 | 200 | 35 | 53 | ||
฿ 382.59 | 1 Piece(s) | 5 Day(s) | 10 | M6 | 80 | 20 | 30 | ||
฿ 490.20 | 1 Piece(s) | 5 Day(s) | 10 | M8 | 100 | 25 | 38 | ||
฿ 543.32 | 1 Piece(s) | 8 Day(s) | 10 | M8 | 125 | 25 | 38 |
How can we improve?
How can we improve?