(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in two color variations.
Part Number |
---|
KEC-6-BK |
KEC-8-BK |
KEC-8-RD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Full Length (mm) | Grip thickness (mm) | Grip length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 161.65 | NBK GRIPS | 1 Piece(s) | Same day | 10 | M6 | 25 | 25 | 25 | BK (Black) | ||
฿ 168.94 ฿ 68.49 | NBK GRIPS | 1 Piece(s) | Same day | 10 | M8 | 30 | 30 | 30 | BK (Black) | ||
฿ 168.94 ฿ 68.49 | NBK GRIPS | 1 Piece(s) | Same day | 10 | M8 | 30 | 30 | 30 | RD (Red) |
Loading...
Type | Fixed Grip | Shape | Stick type (taper) | Handle Material | Nylon 6 |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | Brass | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread |
How can we improve?
How can we improve?