(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High torque. Spider is compressed and torque is transmitted.
[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.
[Applications]
· -For pumps/compressors/speed reducers/conveyors, etc.
Part Number |
---|
L070-B-15H7X18H7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft hole intersection | Applicable Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,026.80 | JAWMAX | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | 34.4 | 50.2 | 5.01~10.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 9.4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 1.3×10-3 | H7,H7 | - |
Loading...
Type | Jaw Type | Application | Standard |
---|
Please check the type/dimensions/specifications of the part L070-B-15H7X18H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.
Part Number |
---|
L050-B-10H7X14H7 |
L050-B-10H7X15H7 |
L050-B-10H7X16H7 |
L070-B-15H7X19H7 |
L070-B-16H7X16H7 |
L070-B-16H7X17H7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft hole intersection | Applicable Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 839.83 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | 27.3 | 43.4 | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | - | ||
฿ 839.83 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 15 | 27.3 | 43.4 | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | - | ||
฿ 839.83 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 16 | 27.3 | 43.4 | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | - | ||
฿ 1,026.80 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | 34.4 | 50.2 | 5.01~10.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 9.4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 1.3×10-3 | H7,H7 | - | ||
฿ 1,026.80 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 16 | 34.4 | 50.2 | 5.01~10.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 9.4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 1.3×10-3 | H7,H7 | - | ||
฿ 1,026.80 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 17 | 34.4 | 50.2 | 5.01~10.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 100~300 | [Steel] Ferrous Sintered Metal | 9.4 | 0.5 | 0.25 | Coupling body | 0.21~0.40 | 250 | Bronze | -40~232 | +1/0 | 1.3×10-3 | H7,H7 | - |
How can we improve?
How can we improve?