1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
L/SS Flexible Coupling Joe - Max Standard Type (Part Number)

JAWMAX

L/SS Flexible Coupling Joe - Max Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 87.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque. Spider is compressed and torque is transmitted.
[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.
[Applications]
· -For pumps/compressors/speed reducers/conveyors, etc.

Part Number
L070-S-12H7X15H7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft hole intersection Applicable Part Number

฿ 907.07

JAWMAX 1 Piece(s) 8 Day(s) 10121534.450.23.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Steel] Ferrous Sintered Metal3.610.38Coupling body0.21~0.4014000[Others] NBR-40~100+1/03.3 x 10-5H7,H7-

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard

Please check the type/dimensions/specifications of the part L070-S-12H7X15H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.

Products with similar specification

Part Number
L050-B-10H7X14H7
L050-B-10H7X15H7
L050-B-10H7X16H7
L070-S-12H7X16H7
L070-S-12H7X17H7
L070-S-12H7X18H7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft hole intersection Applicable Part Number

฿ 839.83

1 Piece(s) 8 Day(s) 10101427.343.43.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment100~300[Steel] Ferrous Sintered Metal40.50.25Coupling body0.21~0.40250Bronze-40~232+1/04.8×10-4H7,H7-

฿ 839.83

1 Piece(s) 8 Day(s) 10101527.343.43.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment100~300[Steel] Ferrous Sintered Metal40.50.25Coupling body0.21~0.40250Bronze-40~232+1/04.8×10-4H7,H7-

฿ 839.83

1 Piece(s) 8 Day(s) 10101627.343.43.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment100~300[Steel] Ferrous Sintered Metal40.50.25Coupling body0.21~0.40250Bronze-40~232+1/04.8×10-4H7,H7-

฿ 907.07

1 Piece(s) 8 Day(s) 10121634.450.23.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Steel] Ferrous Sintered Metal3.610.38Coupling body0.21~0.4014000[Others] NBR-40~100+1/03.3 x 10-5H7,H7-

฿ 907.07

1 Piece(s) 8 Day(s) 10121734.450.23.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Steel] Ferrous Sintered Metal3.610.38Coupling body0.21~0.4014000[Others] NBR-40~100+1/03.3 x 10-5H7,H7-

฿ 907.07

1 Piece(s) 8 Day(s) 10121834.450.23.01~5.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Steel] Ferrous Sintered Metal3.610.38Coupling body0.21~0.4014000[Others] NBR-40~100+1/03.3 x 10-5H7,H7-