(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple structure, low-cost.
[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.
[Application]
· Agitator/amusement equipment.
Part Number |
---|
MSF-25-6.35-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Material | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 659.99 | SOFT FLEXIBLE COUPLING | 1 Piece(s) | 5 Day(s) | - | 6.35 | 10 | 25 | 41 | Standard | 1.01~3.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 1.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 25000 | Polyurethane | -20~60 | 8.1×10-7 | - | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type |
---|
Please check the type/dimensions/specifications of the part MSF-25-6.35-10 in the MSF Flexible Coupling-Serration Type series.
Part Number |
---|
MSF-16-3-6 |
MSF-16-3-6.35 |
MSF-16-3-7-BT |
MSF-25-6.35-10-KT |
MSF-25-6.35-11-BT |
MSF-25-6.35-11-BT-KT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Material | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 542.94 | 1 Piece(s) | 5 Day(s) | - | 3 | 6 | 16 | 27 | Standard | 0.05~1.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 0.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 39000 | Polyurethane | -20~60 | 9.0×10-8 | - | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 542.94 | 1 Piece(s) | 5 Day(s) | - | 3 | 6.35 | 16 | 27 | Standard | 0.05~1.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 0.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 39000 | Polyurethane | -20~60 | 9.0×10-8 | - | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 1,646.71 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 7 | 16 | 27 | Standard | 0.05~1.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 0.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 39000 | Polyurethane | -20~60 | 9.0×10-8 | - | Set Screw Type | Additional Work Shaft Hole | NA | ||
฿ 1,753.16 | 1 Piece(s) | 8 Day(s) | 10 | 6.35 | 10 | 25 | 41 | Standard | 1.01~3.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 1.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 25000 | Polyurethane | -20~60 | 8.1×10-7 | - | Set Screw Type | Standard Shaft Bore | D2 Hole | ||
฿ 1,753.16 | 1 Piece(s) | 8 Day(s) | 10 | 6.35 | 11 | 25 | 41 | Standard | 1.01~3.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 1.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 25000 | Polyurethane | -20~60 | 8.1×10-7 | - | Set Screw Type | Additional Work Shaft Hole | NA | ||
฿ 2,894.32 | 1 Piece(s) | 8 Day(s) | 10 | 6.35 | 11 | 25 | 41 | Standard | 1.01~3.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 10001~78000 | [Alloy] ZDC2 | 1.5 | 2 | 0.2 | Coupling body | 0.02~0.2 | 25000 | Polyurethane | -20~60 | 8.1×10-7 | - | Set Screw Type | Additional Work Shaft Hole | D2 Hole |
How can we improve?
How can we improve?