1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MSF Flexible Coupling-Serration Type (Part Number)

SOFT FLEXIBLE COUPLING

MSF Flexible Coupling-Serration Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple structure, low-cost.
[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.
[Application]
· Agitator/amusement equipment.

Part Number
MSF-32-8-15-BT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Material Construction Additional Work Keyway

฿ 1,829.81

SOFT FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 108153248Standard1.01~3.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] SMF4040320.2Coupling body0.02~0.219000Polyurethane-20~602.5×10-7-Set Screw TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Oldham Type

Please check the type/dimensions/specifications of the part MSF-32-8-15-BT in the MSF Flexible Coupling-Serration Type series.

Products with similar specification

Part Number
MSF-16-3-6
MSF-16-3-6.35
MSF-16-3-7-BT
MSF-32-8-8
MSF-32-8-9-BT
MSF-32-8-9-BT-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Material Construction Additional Work Keyway

฿ 542.94

1 Piece(s) 5 Day(s) -361627Standard0.05~1.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] ZDC20.520.2Coupling body0.02~0.239000Polyurethane-20~609.0×10-8-Set Screw TypeStandard Shaft BoreNA

฿ 542.94

1 Piece(s) 5 Day(s) -36.351627Standard0.05~1.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] ZDC20.520.2Coupling body0.02~0.239000Polyurethane-20~609.0×10-8-Set Screw TypeStandard Shaft BoreNA

฿ 1,646.71

1 Piece(s) 8 Day(s) 10371627Standard0.05~1.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] ZDC20.520.2Coupling body0.02~0.239000Polyurethane-20~609.0×10-8-Set Screw TypeAdditional Work Shaft HoleNA

฿ 758.01

1 Piece(s) 5 Day(s) -883248Standard1.01~3.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] SMF4040320.2Coupling body0.02~0.219000Polyurethane-20~602.5×10-7-Set Screw TypeStandard Shaft BoreNA

฿ 1,829.81

1 Piece(s) 8 Day(s) 10893248Standard1.01~3.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] SMF4040320.2Coupling body0.02~0.219000Polyurethane-20~602.5×10-7-Set Screw TypeAdditional Work Shaft HoleNA

฿ 2,969.81

1 Piece(s) 8 Day(s) 10893248Standard1.01~3.00Vibration AbsorptionAngular Misalignment / Eccentricity10001~78000[Alloy] SMF4040320.2Coupling body0.02~0.219000Polyurethane-20~602.5×10-7-Set Screw TypeAdditional Work Shaft HoleD2 Hole