(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High torque, vibration absorption.
[Features]
· Joyped flexible coupling.
· The tight fit allows transmission of zero backlash at low torque.
· Easy fit has easy assembly / disassembly of hub.
· Excellent flexibility.
· In addition to eccentricity and angle deviation, also absorbs torsional vibration.
· Electrically insulated.
· 4 types of sleeve hardness.
· Select according to usage conditions, such as torque misalignment.
[Applications]
· For conveying devices/agitators/blowers/pumps/dispensers, etc.
Part Number |
---|
MJT-30-BL-10-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Types of sleeves | Hardness hardness (JIS) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,114.57 | CURVED JAW TYPE COUPLING | 1 Piece(s) | 5 Day(s) | - | 10 | 12 | 30 | 35 | Standard / Servo Motor / Stepping Motor | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 4 | 1 | Coupling body | 0.02~0.2 | 21000 | Polyurethane | -20~60 | +1.0/0 | 6.2×10-6 | - | - | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Type | Jaw Type |
---|
Please check the type/dimensions/specifications of the part MJT-30-BL-10-12 in the MJT Flexible Coupling Disk Type series.
Part Number |
---|
MJT-14-BL-3-5 |
MJT-14-BL-3-6 |
MJT-14-BL-4-4 |
MJT-30-BL-10-12-KT |
MJT-30-BL-10-13-BT |
MJT-30-BL-10-13-BT-KT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Types of sleeves | Hardness hardness (JIS) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.94 | 1 Piece(s) | 5 Day(s) | - | 3 | 5 | 14 | 22 | Servo Motor / Stepping Motor / Standard | 0.05~1.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 0.7 | 1 | Coupling body | 0.02~0.2 | 45000 | Polyurethane | -20~60 | +0.6/0 | 2.0×10-7 | - | - | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 777.94 | 1 Piece(s) | 5 Day(s) | - | 3 | 6 | 14 | 22 | Servo Motor / Stepping Motor / Standard | 0.05~1.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 0.7 | 1 | Coupling body | 0.02~0.2 | 45000 | Polyurethane | -20~60 | +0.6/0 | 2.0×10-7 | - | - | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 777.94 | 1 Piece(s) | 5 Day(s) | - | 4 | 4 | 14 | 22 | Servo Motor / Stepping Motor / Standard | 0.05~1.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 0.7 | 1 | Coupling body | 0.02~0.2 | 45000 | Polyurethane | -20~60 | +0.6/0 | 2.0×10-7 | - | - | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 1,601.15 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 12 | 30 | 35 | Servo Motor / Stepping Motor / Standard | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 4 | 1 | Coupling body | 0.02~0.2 | 21000 | Polyurethane | -20~60 | +1.0/0 | 6.2×10-6 | - | - | Set Screw Type | Standard Shaft Bore | D2 Hole | ||
฿ 1,887.87 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 13 | 30 | 35 | Servo Motor / Stepping Motor / Standard | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 4 | 1 | Coupling body | 0.02~0.2 | 21000 | Polyurethane | -20~60 | +1.0/0 | 6.2×10-6 | - | - | Set Screw Type | Additional Work Shaft Hole | NA | ||
฿ 2,459.23 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 13 | 30 | 35 | Servo Motor / Stepping Motor / Standard | 3.01~5.00 | High Torque / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | [Aluminum] A2017 | 4 | 1 | Coupling body | 0.02~0.2 | 21000 | Polyurethane | -20~60 | +1.0/0 | 6.2×10-6 | - | - | Set Screw Type | Additional Work Shaft Hole | D2 Hole |
How can we improve?
How can we improve?