1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MJT Flexible Coupling Disk Type (Part Number)

CURVED JAW TYPE COUPLING

MJT Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 136.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, vibration absorption.
[Features]
· Joyped flexible coupling.
· The tight fit allows transmission of zero backlash at low torque.
· Easy fit has easy assembly / disassembly of hub.
· Excellent flexibility.
· In addition to eccentricity and angle deviation, also absorbs torsional vibration.
· Electrically insulated.
· 4 types of sleeve hardness.
· Select according to usage conditions, such as torque misalignment.
[Applications]
· For conveying devices/agitators/blowers/pumps/dispensers, etc.

Part Number
MJT-55C-BL-16-17-BT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS) Construction Additional Work Keyway

฿ 3,838.06

CURVED JAW TYPE COUPLING 1 Piece(s) 8 Day(s) 1016175578Standard / Servo Motor / Stepping Motor10.01~20.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A2017171Coupling body0.02~0.211000Polyurethane-20~60+1.4/01.6 x 10-4--Clamping TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Jaw Type

Please check the type/dimensions/specifications of the part MJT-55C-BL-16-17-BT in the MJT Flexible Coupling Disk Type series.

Products with similar specification

Part Number
MJT-14-BL-3-5
MJT-14-BL-3-6
MJT-14-BL-4-4
MJT-55C-BL-16-17-BT-KT
MJT-55C-BL-16-18
MJT-55C-BL-16-18-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS) Construction Additional Work Keyway

฿ 777.94

1 Piece(s) 5 Day(s) -351422Servo Motor / Stepping Motor / Standard0.05~1.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A20170.71Coupling body0.02~0.245000Polyurethane-20~60+0.6/02.0×10-7--Set Screw TypeStandard Shaft BoreNA

฿ 777.94

1 Piece(s) 5 Day(s) -361422Servo Motor / Stepping Motor / Standard0.05~1.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A20170.71Coupling body0.02~0.245000Polyurethane-20~60+0.6/02.0×10-7--Set Screw TypeStandard Shaft BoreNA

฿ 777.94

1 Piece(s) 5 Day(s) -441422Servo Motor / Stepping Motor / Standard0.05~1.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A20170.71Coupling body0.02~0.245000Polyurethane-20~60+0.6/02.0×10-7--Set Screw TypeStandard Shaft BoreNA

฿ 4,953.08

1 Piece(s) 8 Day(s) 1016175578Servo Motor / Stepping Motor / Standard10.01~20.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A2017171Coupling body0.02~0.211000Polyurethane-20~60+1.4/01.6 x 10-4--Clamping TypeAdditional Work Shaft HoleD2 Hole

฿ 2,861.52

1 Piece(s) 5 Day(s) -16185578Servo Motor / Stepping Motor / Standard10.01~20.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A2017171Coupling body0.02~0.211000Polyurethane-20~60+1.4/01.6 x 10-4--Clamping TypeStandard Shaft BoreNA

฿ 3,838.06

1 Piece(s) 8 Day(s) 1016185578Servo Motor / Stepping Motor / Standard10.01~20.00High Torque / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000[Aluminum] A2017171Coupling body0.02~0.211000Polyurethane-20~60+1.4/01.6 x 10-4--Clamping TypeStandard Shaft BoreD2 Hole