1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Couplicon Bellows Flexible Coupling MKM (Part Number)

Couplicon Bellows Flexible Coupling MKM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,904.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High torque, high torsional rigidity, and high responsiveness.[Features]
· Backlash "0"
· Bellows type flexible coupling.
· A type that can handle high torque.
· Bellows allow eccentricity, declination and end play.
· Constant speed rotation even if there is misalignment.
· Standardized adapter type MKM-AC that can also correspond to 1/10 taper axis of servo motor.
[Application]
· For XY stages/machine tools/transportation devices, etc.

Part Number
MKM-17C-H-3X6
MKM-17C-H-4X6
MKM-17C-H-4.5X6
MKM-17C-H-5X6
MKM-17C-H-6X6
MKM-25C-6X7
MKM-25C-6X8
MKM-25C-7X8
MKM-25C-8X8
MKM-25C-8X10
MKM-25C-H-8X9
MKM-25C-H-9X10
MKM-40C-H-10X11
MKM-40C-H-11X12
MKM-40C-H-12X14
MKM-40C-H-14X14
MKM-40C-H-14X15
MKM-40C-H-15X16
MKM-40C-H-16X17
MKM-56AC-11TX12
MKM-56AC-11TX14
MKM-56AC-11TX15
MKM-56AC-H-16TX15
MKM-56AC-H-16TX17
MKM-56C-12X16
MKM-56C-14X16
MKM-56C-15X16
MKM-56C-H-15X24
MKM-56C-H-17X19
MKM-56C-H-17X24
MKM-56C-H-19X20
MKM-56C-H-20X22
MKM-56C-H-22X25
MKM-63AC-16TX20
MKM-63AC-16TX25
MKM-63C-20X24
MKM-63C-24X25
MKM-63C-28X30
MKM-80C-H-30X35M
MKM-80C-H-35X35M
MKM-99C-35X35M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

฿ 5,904.55

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 103616.531.50.05~1.0010001~780000.90.120000+0.3/-0.31.2×10-7

฿ 6,018.00

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 104616.531.50.05~1.0010001~780000.90.120000+0.3/-0.31.2×10-7

฿ 5,904.55

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 104.5616.531.50.05~1.0010001~780000.90.120000+0.3/-0.31.2×10-7

฿ 5,904.55

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 105616.531.50.05~1.0010001~780000.90.120000+0.3/-0.31.2×10-7

฿ 5,904.55

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 106616.531.50.05~1.0010001~780000.90.120000+0.3/-0.31.2×10-7

฿ 6,493.29

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 106724.5421.01~3.0010001~7800020.112000+0.5/-0.56.5 x 10-7

฿ 6,493.29

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 106824.5421.01~3.0010001~7800020.112000+0.5/-0.56.5 x 10-7

฿ 6,493.29

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 107824.5421.01~3.0010001~7800020.112000+0.5/-0.56.5 x 10-7

฿ 6,493.29

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 108824.5421.01~3.0010001~7800020.112000+0.5/-0.56.5 x 10-7

฿ 6,493.29

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 1081024.5421.01~3.0010001~7800020.112000+0.5/-0.56.5 x 10-7

฿ 7,439.98

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 108924.543.53.01~5.0010001~7800040.112000+0.4/-0.41.3×10-6

฿ 7,439.98

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 1091024.543.53.01~5.0010001~7800040.112000+0.4/-0.41.3×10-6

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10101139.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10111239.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10121439.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10141439.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10141539.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10151639.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 10,201.37

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10161739.56210.01~20.0010001~78000120.212000+0.7/-0.72.9×10-5

฿ 16,528.56

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101112567010.01~20.004001~10000200.210000+0.8/-0.81.3×10-4

฿ 16,528.56

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101114567010.01~20.004001~10000200.210000+0.8/-0.81.3×10-4

฿ 16,528.56

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101115567010.01~20.004001~10000200.210000+0.8/-0.81.3×10-4

฿ 16,711.86

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101615567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 16,711.86

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101617567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 15,447.35

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101216567010.01~20.004001~10000200.210000+0.8/-0.81.3×10-4

฿ 15,447.35

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101416567010.01~20.004001~10000200.210000+0.8/-0.81.3×10-4

฿ 15,447.35

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101516567010.01~20.004001~10000200.210000+0.8/-0.81.3×10-4

฿ 15,720.76

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101524567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 15,720.76

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101719567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 15,720.76

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101724567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 15,720.76

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101920567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 15,720.76

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 102022567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 15,720.76

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 102225567020.01~50.004001~10000350.210000+0.8/-0.81.4 x 10-4

฿ 20,286.04

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101620637750.01~100.004001~10000600.28000+0.9/-0.92.5 x 10-4

฿ 20,286.04

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101625637750.01~100.004001~10000600.28000+0.9/-0.92.5 x 10-4

฿ 19,114.73

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 102024637750.01~100.004001~10000600.28000+0.9/-0.92.5 x 10-4

฿ 19,114.73

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 102425637750.01~100.004001~10000600.28000+0.9/-0.92.5 x 10-4

฿ 19,114.73

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 102830637750.01~100.004001~10000600.28000+0.9/-0.92.5 x 10-4

฿ 20,691.38

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10303579.592-4001~100001700.28000+1.2/-1.27.2×10-4

฿ 20,691.38

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10353579.592-4001~100001700.28000+1.2/-1.27.2×10-4

฿ 44,321.20

BELLOWS FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 10353599100-4001~100002700.28000+1.2/-1.21.8×10-3

Loading...

  1. 1

Basic Information

Type Bellows Type Application Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Frequently Asked Questions (FAQ)

Question: Is there recommended tolerance for the insertion shaft?
Answer: The recommended tolerances for the applicable shaft diameter are h6 and h7. (standard shaft hole diameter 35 M only: shaft diameter recommended dimensional tolerance is +0.010 to 0.)
Question: What kind of applications do I use the product for?
Answer: This is recommended when positioning accuracy is required. As well, the adapter type MKM-AC, supporting servo motor 1/10 taper shaft, is now available as standard.