(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Flexible shaft coupling that absorbs shock, vibration, and misalignment in four directions: circumferential direction, eccentricity, deflection angle, and end play.
· Can be used as is, instead of the conventional shaft fitting, without complete design change of equipment.
· No need for lubrication, sleeve has a long life.
· Maintenance-free.
· Tightening with a loose-fitting set screw is sufficient.
· No need for difficult work such as shrink fitting and press fitting.
· Simple structure with 2 flanges and 1 sleeve. Moreover, it is compact.
Part Number |
---|
3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 987.93 ฿ 553.24 | NBK SURE-FLEX | 1 Piece(s) | Same day | 10 | 53 | 52 | 5.01~10.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 4001~10000 | 6.9 | 1 | 0.25 | 0.21~0.40 | 9200 | -34~135 | 0.9×10-4 |
Loading...
Type | Oldham Type | Application | Standard | Product Category | Coupling body |
---|
Please check the type/dimensions/specifications of the part 3S in the SURE-FLEX series.
Part Number |
---|
3Sヨウスリーブ |
4S |
4Sヨウスリーブ |
5S |
5Sヨウスリーブ |
6S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 237.35 | 1 Piece(s) | 8 Day(s) | 10 | - | - | - | - | No | - | - | - | - | - | - | - | - | ||
฿ 1,299.18 | 1 Piece(s) | 8 Day(s) | 10 | 63 | 61 | 10.01~20.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 4001~10000 | 14 | 1 | 0.25 | 0.21~0.40 | 7600 | -34~135 | 0.2×10-3 | ||
฿ 260.67 | 1 Piece(s) | 8 Day(s) | 10 | - | - | - | - | No | - | - | - | - | - | - | - | - | ||
฿ 2,140.41 | 1 Piece(s) | 8 Day(s) | 10 | 83 | 71 | 20.01~50.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 4001~10000 | 28 | 1 | 0.38 | 0.21~0.40 | 7600 | -34~135 | 0.8×10-3 | ||
฿ 459.34 | 1 Piece(s) | 8 Day(s) | 10 | - | - | - | - | No | - | - | - | - | - | - | - | - | ||
฿ 3,485.00 | 1 Piece(s) | 8 Day(s) | 10 | 102 | 90 | 50.01~100.00 | Vibration Absorption | Angular Misalignment / Eccentricity | 4001~10000 | 52 | 1 | 0.38 | 0.21~0.40 | 6000 | -34~135 | 2.6×10-3 |
How can we improve?
How can we improve?