1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DryLin N Thin Linear Guide Non-Lubricated Type_NK-20-80 Carriage Component

IGUS

DryLin N Thin Linear Guide Non-Lubricated Type_NK-20-80 Carriage Component
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 737.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An extremely thin and compact linear guide system.
· Optimal for simple uses, with easy mounting.
· Maintenance-free.

Part Number
NW-02-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 737.98

IGUS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Slider Shape Storage Type in the Rail Sale Type Single Unit Type of Carriage With thread
Type of Carriage (option) Standard Type The shape of the guide part Flat Shape Rail Width(mm) 80