1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Cabinet Handle UPC

Plastic Cabinet Handle UPC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 248.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Front surface installation handle. 5 color variations.

 
Part Number
UPC-21X93.5-BKSALE
UPC-21X93.5-OR
UPC-21X93.5-RD
UPC-21X93.5-SG
UPC-21X93.5-WH
UPC-26X117-BK
UPC-26X117-OR
UPC-26X117-RD
UPC-26X117-SG
UPC-26X117-WH
UPC-27X132-BK
UPC-27X132-OR
UPC-27X132-RD
UPC-27X132-SG
UPC-27X132-WH
UPC-28X179-BKSALE
UPC-28X179-OR
UPC-28X179-RD
UPC-28X179-SG
UPC-28X179-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Color

฿ 248.30

฿ 147.84

NBK PLASTIC PULLS 1 Piece(s) Same day 1093.53621BK (Matte black)

฿ 267.40

PLASTIC PULLS 1 Piece(s) 8 Day(s) 1093.53621OR(Orange)

฿ 267.40

PLASTIC PULLS 1 Piece(s) 8 Day(s) 1093.53621RD (Red)

฿ 266.14

PLASTIC PULLS 1 Piece(s) 8 Day(s) 1093.53621SG(Silver Gray)

฿ 267.40

PLASTIC PULLS 1 Piece(s) 8 Day(s) 1093.53621WH (White)

฿ 267.82

NBK PLASTIC PULLS 1 Piece(s) Same day 101174126BK (Matte black)

฿ 296.77

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101174126OR(Orange)

฿ 296.77

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101174126RD (Red)

฿ 299.95

PLASTIC PULLS 1 Piece(s) 5 Day(s) 101174126SG(Silver Gray)

฿ 296.77

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101174126WH (White)

฿ 344.00

NBK PLASTIC PULLS 1 Piece(s) Same day 101324527BK (Matte black)

฿ 349.29

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101324527OR(Orange)

฿ 349.29

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101324527RD (Red)

฿ 349.29

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101324527SG(Silver Gray)

฿ 349.29

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101324527WH (White)

฿ 458.97

฿ 243.25

NBK PLASTIC PULLS 1 Piece(s) Same day 101795028BK (Matte black)

฿ 467.28

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101795028OR(Orange)

฿ 467.28

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101795028RD (Red)

฿ 467.28

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101795028SG(Silver Gray)

฿ 467.28

PLASTIC PULLS 1 Piece(s) 8 Day(s) 101795028WH (White)

Loading...

  1. 1

Basic Information

Main Body Material Nylon Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Round hole U Shape Straight Main Body, Surface Treatment No
Additional Function No Handle Cross Sectional Shape Square type Applied Load(N) 500